Pull-Down Clamps
solid clamping jaws - flat design
Price & Availability | Article | For T-slot | w1 | w2 | h1 | h2 | h3 | l1 | l2 | Stroke s1 | Weight g | ||||||||||||||||||
12300.W0016 | 10-14 | 40 | 13 | 50 | 20 | 30 | 115 | 60 | 3 | 1590 | |||||||||||||||||||
£ 416.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 10-14 w1 40 w2 13 h1 50 h2 20 h3 30 l1 115 l2 60 Stroke s1 3 Weight
g 1590 | |||||||||||||||||||||||||||||
12300.W0018 | 16-20 | 50 | 19 | 60 | 25 | 35 | 150 | 72 | 4 | 2940 | |||||||||||||||||||
£ 473.56 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 16-20 w1 50 w2 19 h1 60 h2 25 h3 35 l1 150 l2 72 Stroke s1 4 Weight
g 2940 | |||||||||||||||||||||||||||||
12300.W0030 | 22-36 | 80 | 31 | 75 | 30 | 45 | 205 | 102 | 5 | 7900 | |||||||||||||||||||
£ 728.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 22-36 w1 80 w2 31 h1 75 h2 30 h3 45 l1 205 l2 102 Stroke s1 5 Weight
g 7900 |
Body: cast iron.
Jaws: steel, hardened.
For mounting of each clamp to machine table, two clamping bolts no. 21000, washers no. 25000 and fixture nuts no. 24300 should be ordered separately.
Hex. key provided.
Can be actuated from left hand side only.
Sold in pairs.
For table of clamping forces, see below.