Pull-Down Clamps
solid clamping jaws - flat design
Units | Price/unit after discount | Applied Discount |
1-2 | £ 728.98 | 0% |
3-4 | £ 656.08 | 10% |
5+ | £ 619.63 | 15% |
Body: cast iron.
Jaws: steel, hardened.
For mounting of each clamp to machine table, two clamping bolts no. 21000, washers no. 25000 and fixture nuts no. 24300 should be ordered separately.
Hex. key provided.
Can be actuated from left hand side only.
Sold in pairs.
For table of clamping forces, see below.