Pull-Down Clamps
solid clamping jaws - flat design
Price & Availability | Article | For clamp w1 | d1 | d2 | h1 | h2 | l1 | l2 | Weight g | ||||||||||||||||||
12330.W0019 | 65 | 8.1 | 9 | 85 | 35 | 38 | 12 | 889 | |||||||||||||||||||
£ 182.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For clamp w1 65 d1 8.1 d2 9 h1 85 h2 35 l1 38 l2 12 Weight
g 889 | |||||||||||||||||||||||||||
12330.W0026 | 75 | 8.1 | 9 | 100 | 45 | 38 | 12 | 1306 | |||||||||||||||||||
£ 216.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For clamp w1 75 d1 8.1 d2 9 h1 100 h2 45 l1 38 l2 12 Weight
g 1306 | |||||||||||||||||||||||||||
12330.W0038 | 90 | 8.1 | 9 | 120 | 50 | 38 | 12 | 1829 | |||||||||||||||||||
£ 268.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For clamp w1 90 d1 8.1 d2 9 h1 120 h2 50 l1 38 l2 12 Weight
g 1829 |
Steel, case hardened, with M8 bolts.
Clamping jaw with serrated surface for machining of rough parts. Can be mounted on the clamping jaw or the stop.