Mini Clamp Stops
for 10940
Price & Availability | Article | Type | Clamp height | Clamp stroke | h1 | h2 | h3 | h4 | h5 | l1 | l2 | w1 | d1 | Torque to max. Nm | Clamping force max. kN | |||||||||||||||
10940.W0210 | Standard | 2.5 | 1.2 | 18 | 5 | 2.5 | - | - | 25 | 15 | 20 | 12 | 9 | 4 | ||||||||||||||||
£ 86.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Standard Clamp height 2.5 Clamp stroke 1.2 h1 18 h2 5 h3 2.5 h4 - h5 - l1 25 l2 15 w1 20 d1 12 Torque to
max.
Nm 9 Clamping force
max.
kN 4 | ||||||||||||||||||||||||||||||
10940.W0215 | Raised | 7.5 | 1.2 | 18 | - | 2.5 | 5 | 10 | 25 | 15 | 20 | 12 | 9 | 4 | ||||||||||||||||
£ 91.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Raised Clamp height 7.5 Clamp stroke 1.2 h1 18 h2 - h3 2.5 h4 5 h5 10 l1 25 l2 15 w1 20 d1 12 Torque to
max.
Nm 9 Clamping force
max.
kN 4 |
Spring steel.
Simple, very heavy-duty, low profile clamping. A quarter turn of the clamping screw generates up to 4000 N clamping force.
They have a swivel facility to allow clamping in any direction.
The clamps have unique "fingers" that push the workpiece down before clamping - even on castings with a negative draft.
These clamps achieve a positive downforce on both faces of the workpiece when used in conjunction with fixed stop, part nos. 10900 or 10920.