Mini Clamp Stops
for 10940
Price & Availability | Article | Type | Clamp height | h1 | h2 | h3 | h4 | l1 | l2 | l3 | l4 | w1 | w2 | w3 ±0.01 | d1 | d2 tol. H7 | |||||||||||||||
10900.W0105 | Single - standard | 2.5 | 6.5 | 2.5 | - | 5 | 12 | 3.5 | 15 | 22 | 20 | 25 | 18 | M 4 | 4.2 | ||||||||||||||||
£ 67.41 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Single - standard Clamp height 2.5 h1 6.5 h2 2.5 h3 - h4 5 l1 12 l2 3.5 l3 15 l4 22 w1 20 w2 25 w3
±0.01 18 d1 M 4 d2
tol. H7 4.2 | |||||||||||||||||||||||||||||||
10900.W0110 | Double - standard | 2.5 | 6.5 | 2.5 | - | 5 | 12 | 3.5 | 15 | 22 | - | 25 | 18 | M 4 | 4.2 | ||||||||||||||||
£ 69.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Double - standard Clamp height 2.5 h1 6.5 h2 2.5 h3 - h4 5 l1 12 l2 3.5 l3 15 l4 22 w1 - w2 25 w3
±0.01 18 d1 M 4 d2
tol. H7 4.2 | |||||||||||||||||||||||||||||||
10900.W0115 | Single - raised | 7.5 | 10 | 2.5 | 5 | - | 12 | 3.5 | 15 | 22 | 20 | 25 | 18 | M 4 | 4.2 | ||||||||||||||||
£ 74.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Single - raised Clamp height 7.5 h1 10 h2 2.5 h3 5 h4 - l1 12 l2 3.5 l3 15 l4 22 w1 20 w2 25 w3
±0.01 18 d1 M 4 d2
tol. H7 4.2 | |||||||||||||||||||||||||||||||
10900.W0120 | Double - raised | 7.5 | 10 | 2.5 | 5 | - | 12 | 3.5 | 15 | 22 | - | 25 | 18 | M 4 | 4.2 | ||||||||||||||||
£ 81.91 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Double - raised Clamp height 7.5 h1 10 h2 2.5 h3 5 h4 - l1 12 l2 3.5 l3 15 l4 22 w1 - w2 25 w3
±0.01 18 d1 M 4 d2
tol. H7 4.2 |
Spring steel.
Fixed in place with special screws allowing the precise location and re-positioning of parts.
Single or double version stops.
Use double clamping stop version on long, slender or flexible parts.
Use if possible with our mini finger clamp, part no. 10940.