Talongrip
long
Units | Price/unit after discount | Applied Discount |
1-4 | £ 38.45 | 0% |
5-9 | £ 36.53 | 5% |
10-19 | £ 34.61 | 10% |
20-49 | £ 32.68 | 15% |
50+ | £ 28.84 | 25% |
Steel, hardened (HRc 52-54).
Typically used in conjunction with pitbull (part no. 12301) or Dynaforce (part no. 12010) clamps.
Allows aggressive clamping on as little as 1,5mm of material.
A further option includes an adaptor to suit 100mm and 150mm vices - see part no. 12035.