Talongrip
long
Price & Availability | Article | d1 | Grip height h2 | h1 | h3 | l1 | w1 | A/F | Qty/pack | Weight g | ||||||||||||||||||
12034.W0050 | M 5 | 1,5 to 1,9 | 6.4 | 6.0 | 12.7 | 19.1 | 3 | 2 | 12 | |||||||||||||||||||
£ 38.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 Grip height h2 1,5 to 1,9 h1 6.4 h3 6.0 l1 12.7 w1 19.1 A/F 3 Qty/pack 2 Weight
g 12 | ||||||||||||||||||||||||||||
12034.W0075 | M 5 | 1,5 to 3,0 | 7.9 | 8.1 | 19.1 | 19.1 | 3 | 2 | 22 | |||||||||||||||||||
£ 41.21 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 Grip height h2 1,5 to 3,0 h1 7.9 h3 8.1 l1 19.1 w1 19.1 A/F 3 Qty/pack 2 Weight
g 22 | ||||||||||||||||||||||||||||
12034.W0100 | M 5 | 1,5 to 3,0 | 7.9 | 8.1 | 25.4 | 19.1 | 3 | 2 | 30 | |||||||||||||||||||
£ 45.49 per unit (click for quantity discounts) Ready to despatch 32 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 Grip height h2 1,5 to 3,0 h1 7.9 h3 8.1 l1 25.4 w1 19.1 A/F 3 Qty/pack 2 Weight
g 30 | ||||||||||||||||||||||||||||
12034.W0150 | M 8 | 1,5 to 5,6 | 12.7 | 6.0 | 25.4 | 25.4 | 5 | 1 | 37 | |||||||||||||||||||
£ 38.93 per unit (click for quantity discounts) Ready to despatch 38 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 Grip height h2 1,5 to 5,6 h1 12.7 h3 6.0 l1 25.4 w1 25.4 A/F 5 Qty/pack 1 Weight
g 37 |
Steel, hardened (HRc 52-54).
Typically used in conjunction with pitbull (part no. 12301) or Dynaforce (part no. 12010) clamps.
Allows aggressive clamping on as little as 1,5mm of material.
A further option includes an adaptor to suit 100mm and 150mm vices - see part no. 12035.