Talongrip
long
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 30.68 | 0% |
| 5-9 | £ 29.15 | 5% |
| 10-19 | £ 27.61 | 10% |
| 20-49 | £ 26.08 | 15% |
| 50+ | £ 23.01 | 25% |
Steel, hardened (HRc 52-54).
Typically used in conjunction with pitbull (part no. 12301) or Dynaforce (part no. 12010) clamps.
Allows aggressive clamping on as little as 1,5mm of material.
A further option includes an adaptor to suit 100mm and 150mm vices - see part no. 12035.