Loc- Down Bolts
expanding
| Price & Availability | Article | d1 | d2 | h1 | h2 | A/F1 | A/F2 | Screw torque bottom screw max. Nm | Screw torque top screw max. Nm | Recommended hole dia. +0.025 | Weight g | ||||||||||||||||||
| 12099.W0010 | 10 | 9.9 | 20 | 17.6 | 4 | 3 | 2.2 | 2.2 | 10 | 11 | |||||||||||||||||||
£ 231.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 9.9 h1 20 h2 17.6 A/F1 4 A/F2 3 Screw torque bottom screw
max.
Nm 2.2 Screw torque top screw
max.
Nm 2.2 Recommended hole dia.
+0.025 10 Weight
g 11 | |||||||||||||||||||||||||||||
| 12099.W0012 | 12 | 11.9 | 25 | 22.6 | 5 | 4 | 2.2 | 2.2 | 12 | 18 | |||||||||||||||||||
£ 249.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 11.9 h1 25 h2 22.6 A/F1 5 A/F2 4 Screw torque bottom screw
max.
Nm 2.2 Screw torque top screw
max.
Nm 2.2 Recommended hole dia.
+0.025 12 Weight
g 18 | |||||||||||||||||||||||||||||
| 12099.W0014 | 14 | 13.9 | 28 | 24.9 | 5 | 4 | 3.5 | 4.5 | 14 | 28 | |||||||||||||||||||
£ 249.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 14 d2 13.9 h1 28 h2 24.9 A/F1 5 A/F2 4 Screw torque bottom screw
max.
Nm 3.5 Screw torque top screw
max.
Nm 4.5 Recommended hole dia.
+0.025 14 Weight
g 28 | |||||||||||||||||||||||||||||
| 12099.W0016 | 16 | 15.9 | 32 | 29.7 | 6 | 5 | 3.5 | 5.7 | 16 | 41 | |||||||||||||||||||
£ 249.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 16 d2 15.9 h1 32 h2 29.7 A/F1 6 A/F2 5 Screw torque bottom screw
max.
Nm 3.5 Screw torque top screw
max.
Nm 5.7 Recommended hole dia.
+0.025 16 Weight
g 41 | |||||||||||||||||||||||||||||
| 12099.W0020 | 20 | 19.9 | 38 | 35.4 | 8 | 6 | 4.5 | 5.7 | 20 | 76 | |||||||||||||||||||
£ 272.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 20 d2 19.9 h1 38 h2 35.4 A/F1 8 A/F2 6 Screw torque bottom screw
max.
Nm 4.5 Screw torque top screw
max.
Nm 5.7 Recommended hole dia.
+0.025 20 Weight
g 76 | |||||||||||||||||||||||||||||
Steel (SNCM20), heat-treated, quenched and tempered.
Self-centering and repeatable to within +/-0,013.
These dowels are designed just for locating and are unsuitable for applications where high shear stress is generated.