| Price & Availability | Article | Type | Size | d1 | d2 | d3 | d4 | d5 | d6 | h1 | ||||||||||||||||||
| 12098.W0010 | Loc-down bolt | M10 | M10x1,5 | 9.9 | 5.0 | - | - | - | - | |||||||||||||||||||
£ 93.86 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Loc-down bolt Size M10 d1 M10x1,5 d2 9.9 d3 5.0 d4 - d5 - d6 - h1 - | ||||||||||||||||||||||||||||
| 12098.W0012 | Loc-down bolt | M12 | M12x1,75 | 12.6 | 7.9 | - | - | - | - | |||||||||||||||||||
£ 70.66 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Loc-down bolt Size M12 d1 M12x1,75 d2 12.6 d3 7.9 d4 - d5 - d6 - h1 - | ||||||||||||||||||||||||||||
| 12098.W0016 | Loc-down bolt | M16 | M16x2 | 15.9 | 9.8 | - | - | - | - | |||||||||||||||||||
£ 133.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Loc-down bolt Size M16 d1 M16x2 d2 15.9 d3 9.8 d4 - d5 - d6 - h1 - | ||||||||||||||||||||||||||||
| 12098.W0110 | Loc-down bushing | M10 | - | - | - | 13.2 | 10.2 | 18.0 | 10.0 | |||||||||||||||||||
£ 23.54 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Loc-down bushing Size M10 d1 - d2 - d3 - d4 13.2 d5 10.2 d6 18.0 h1 10.0 | ||||||||||||||||||||||||||||
| 12098.W0112 | Loc-down bushing | M12 | - | - | - | 16.3 | 13.0 | 22.0 | 9.7 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Type Loc-down bushing Size M12 d1 - d2 - d3 - d4 16.3 d5 13.0 d6 22.0 h1 9.7 | ||||||||||||||||||||||||||||
| 12098.W0116 | Loc-down bushing | M16 | - | - | - | 20.7 | 16.1 | 26.9 | 14.1 | |||||||||||||||||||
£ 35.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Loc-down bushing Size M16 d1 - d2 - d3 - d4 20.7 d5 16.1 d6 26.9 h1 14.1 | ||||||||||||||||||||||||||||
| 12098.W0510 | Endmill cutter | M10 | - | - | - | - | - | - | - | |||||||||||||||||||
£ 195.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Endmill cutter Size M10 d1 - d2 - d3 - d4 - d5 - d6 - h1 - | ||||||||||||||||||||||||||||
| 12098.W0512 | Endmill cutter | for M12, M16 | - | - | - | - | - | - | - | |||||||||||||||||||
£ 211.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Endmill cutter Size for M12, M16 d1 - d2 - d3 - d4 - d5 - d6 - h1 - | ||||||||||||||||||||||||||||
| 12098.W0535 | Bushing install tool | for M10 to M16 | - | - | - | - | - | - | - | |||||||||||||||||||
£ 39.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Bushing install tool Size for M10 to M16 d1 - d2 - d3 - d4 - d5 - d6 - h1 - | ||||||||||||||||||||||||||||
| Price & Availability | Article | Weight g | h2 | l1 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | A/F | ||||||||||||||||||
| 12098.W0010 | 16 | - | 42.8 | 40.2 | 14.1 | 18.7 | 5.3 | 4.6 | 6.3 | 10.5 | 5 | |||||||||||||||||||
£ 93.86 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 16 h2 - l1 42.8 l2 40.2 l3 14.1 l4 18.7 l5 5.3 l6 4.6 l7 6.3 l8 10.5 A/F 5 | ||||||||||||||||||||||||||||||
| 12098.W0012 | 27 | - | 43.8 | 38.5 | 15.8 | 16.0 | 6.3 | 5.7 | 6.8 | 12.3 | 6 | |||||||||||||||||||
£ 70.66 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 27 h2 - l1 43.8 l2 38.5 l3 15.8 l4 16.0 l5 6.3 l6 5.7 l7 6.8 l8 12.3 A/F 6 | ||||||||||||||||||||||||||||||
| 12098.W0016 | 58 | - | 56.4 | 50.0 | 21.3 | 22.7 | 6.0 | 6.3 | 8.5 | 15.9 | 8 | |||||||||||||||||||
£ 133.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 58 h2 - l1 56.4 l2 50.0 l3 21.3 l4 22.7 l5 6.0 l6 6.3 l7 8.5 l8 15.9 A/F 8 | ||||||||||||||||||||||||||||||
| 12098.W0110 | 10 | 2.9 | - | - | - | - | - | - | - | - | - | |||||||||||||||||||
£ 23.54 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 10 h2 2.9 l1 - l2 - l3 - l4 - l5 - l6 - l7 - l8 - A/F - | ||||||||||||||||||||||||||||||
| 12098.W0112 | 14 | 1.6 | - | - | - | - | - | - | - | - | - | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 14 h2 1.6 l1 - l2 - l3 - l4 - l5 - l6 - l7 - l8 - A/F - | ||||||||||||||||||||||||||||||
| 12098.W0116 | 30 | 3.6 | - | - | - | - | - | - | - | - | - | |||||||||||||||||||
£ 35.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 30 h2 3.6 l1 - l2 - l3 - l4 - l5 - l6 - l7 - l8 - A/F - | ||||||||||||||||||||||||||||||
| 12098.W0510 | - | - | - | - | - | - | - | - | - | - | ||||||||||||||||||||
£ 195.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g h2 - l1 - l2 - l3 - l4 - l5 - l6 - l7 - l8 - A/F - | ||||||||||||||||||||||||||||||
| 12098.W0512 | - | - | - | - | - | - | - | - | - | - | ||||||||||||||||||||
£ 211.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g h2 - l1 - l2 - l3 - l4 - l5 - l6 - l7 - l8 - A/F - | ||||||||||||||||||||||||||||||
| 12098.W0535 | 159 | - | - | - | - | - | - | - | - | - | - | |||||||||||||||||||
£ 39.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 159 h2 - l1 - l2 - l3 - l4 - l5 - l6 - l7 - l8 - A/F - | ||||||||||||||||||||||||||||||
Bolt: stainless steel, heat treated
Bushings: alloy steel (4140), Rc 58-60, black oxide finish
Endmill cutter: stainless steel, heat treated
Install tool: stainless steel, heat treated
**Please note: max. clamping force is typically 0,33kN. force for every 1 Nm. of torque, and is dependent upon workpiece material.
Max torque:
With bushing 20 Nm.
Alu/brass (without bush) 20 Nm.
Mild steel/ stainles steel 27Nm.
Metals HRc 45 20Nm.
See technical pages.
Ideal low cost quick component and fixture change. Use in conjunction with location pins 36340 and drill bushes 30800 for fast and accurate positioning. Provides repeatability to 0,01mm.
Time saving solution, removing the need for traditional bolts whilst reducing tooling interference from traditional clamping methods.
Ideal for high speed machining of components.
See installation guidance sheet for correct installation procedure.