Units | Price/unit after discount | Applied Discount |
1-4 | £ 89.82 | 0% |
5-9 | £ 85.33 | 5% |
10-19 | £ 80.84 | 10% |
20-49 | £ 76.35 | 15% |
50+ | £ 67.37 | 25% |
Bolt: stainless steel, heat treated
Bushings: alloy steel (4140), Rc 58-60, black oxide finish
Endmill cutter: stainless steel, heat treated
Install tool: stainless steel, heat treated
**Please note: max. clamping force is typically 0,33kN. force for every 1 Nm. of torque, and is dependent upon workpiece material.
Max torque:
With bushing 20 Nm.
Alu/brass (without bush) 20 Nm.
Mild steel/ stainles steel 27Nm.
Metals HRc 45 20Nm.
See technical pages.
Ideal low cost quick component and fixture change. Use in conjunction with location pins 36340 and drill bushes 30800 for fast and accurate positioning. Provides repeatability to 0,01mm.
Time saving solution, removing the need for traditional bolts whilst reducing tooling interference from traditional clamping methods.
Ideal for high speed machining of components.
See installation guidance sheet for correct installation procedure.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com