Modular screw jacks can be used on T-slots and grid plates by means of adapters which are screwed in the base element. They can be used with other elements to achieve heights of up to 1.6 metres, with a max. load of 60 kN.
Modular Screw Jacks