Price & Availability | Article | h1 min. | h1 max. | h2 | d1 | d2 | Stroke h3 | F max. kN | Weight g | ||||||||||||||||||
15372.W0023 | 210 | 230 | 36 | 90 | 75 | 20 | 35 | 6671 | |||||||||||||||||||
£ 1,397.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
min. 210 h1
max. 230 h2 36 d1 90 d2 75 Stroke h3 20 F
max.
kN 35 Weight
g 6671 |
Body and base: steel, tempered, burnished.
Spindle and bearing: steel, tempered, plasma-nitrided and burnished.
Can be used on T-slots and grid plates by means of adapters which are screwed in the base element with a spacer element. This support can be finely adjusted to a maximum height of 330mm under load. The bearings can be adjusted with an angle of ±3°.
Used as an extra support point to prevent sag and vibration of the workpiece.
As it is mounted directly under a clamping point, distortion of the work-piece is prevented.
For use in horizontal and vertical clamping.
Maximum height 330mm when used with additional spacer 15370.W0116.
Three different bearings are held in place by magnets. Bearings are interchangeable.