Units | Price/unit after discount | Applied Discount |
1-9 | £ 1,397.49 | 0% |
10-19 | £ 1,257.74 | 10% |
20-49 | £ 1,187.87 | 15% |
50-99 | £ 1,117.99 | 20% |
100+ | £ 978.24 | 30% |
Body and base: steel, tempered, burnished.
Spindle and bearing: steel, tempered, plasma-nitrided and burnished.
Can be used on T-slots and grid plates by means of adapters which are screwed in the base element with a spacer element. This support can be finely adjusted to a maximum height of 330mm under load. The bearings can be adjusted with an angle of ±3°.
Used as an extra support point to prevent sag and vibration of the workpiece.
As it is mounted directly under a clamping point, distortion of the work-piece is prevented.
For use in horizontal and vertical clamping.
Maximum height 330mm when used with additional spacer 15370.W0116.
Three different bearings are held in place by magnets. Bearings are interchangeable.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com