Universal Step Blocks
Price & Availability | Article | Case size | Contents | h1 min. | h1 max. | Weight g | ||||||||||||||||||
14020.W0100 | 280x155x40 | 8 pcs 14000.W0001 8 pcs 14000.W0002 4 pcs 14000.W0003 | 23 | 208 | 8400 | |||||||||||||||||||
£ 314.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Case size 280x155x40 Contents 8 pcs 14000.W0001
8 pcs 14000.W0002
4 pcs 14000.W0003 h1
min. 23 h1
max. 208 Weight
g 8400 |
Steel, tempered and enamelled.
In a sturdy wooden case with lid. Please refer to product no. 14000 for more information regarding the contents of the set.
When used as a pair, these blocks are compatible with all our clamps. However, when used individually, they can be used with clamp no. 10020.