Universal Step Blocks
Price & Availability | Article | Type | Clamping height h1 min. | Clamping height h1 max. | Description | h2 | w1 | l1 | Lower part | Upper part | Single parts | Weight g | |||||||||||||||
14040.W0005 | G | - | - | Upper part | 44 | 30 | 70 | - | - | G | 500 | ||||||||||||||||
£ 51.22 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type G Clamping height h1
min. - Clamping height h1
max. - Description Upper part h2 44 w1 30 l1 70 Lower part - Upper part - Single parts G Weight
g 500 |
Steel, tempered and enamelled.
DIN 6326.
The tooth form is a metric profile to DIN 13 sheet 1 with a pitch of 2,5mm. It lies in the normal section of the setting level.