Universal Step Blocks
Price & Availability | Article | Size | h1 min. | h1 max. | w1 | l1 | Static load max. kN | Weight g | |||||||||||||||
14200.W0015 | 2 | 111 | 147 | 50 | 50 | 40 | 1225 | ||||||||||||||||
£ 101.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 h1
min. 111 h1
max. 147 w1 50 l1 50 Static load
max.
kN 40 Weight
g 1225 | |||||||||||||||||||||||
14200.W0022 | 3 | 155 | 223 | 60 | 60 | 60 | 2607 | ||||||||||||||||
£ 179.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 h1
min. 155 h1
max. 223 w1 60 l1 60 Static load
max.
kN 60 Weight
g 2607 | |||||||||||||||||||||||
14200.W0034 | 4 | 220 | 340 | 80 | 80 | 90 | 6028 | ||||||||||||||||
£ 326.81 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4 h1
min. 220 h1
max. 340 w1 80 l1 80 Static load
max.
kN 90 Weight
g 6028 |
Steel, malleable casting, enamelled.
Base and step faces milled.
Step increments 5,2mm.