Combination Toggle Clamp
position and clamp
| Price & Availability | Article | Size | F1 kN | F2 kN | d1 | h1 | h2 | h3 | h4 min. | h4 max. | h5 | h6 | l1 | ||||||||||||||||||
| 42500.W0001 | 1 | 1.0 | 1.0 | 5.5 | 74 | 62 | 36.0 | 25 | 32 | 22 | 12 | 150 | |||||||||||||||||||
£ 153.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 1 F1
kN 1.0 F2
kN 1.0 d1 5.5 h1 74 h2 62 h3 36.0 h4
min. 25 h4
max. 32 h5 22 h6 12 l1 150 | |||||||||||||||||||||||||||||||
| 42500.W0002 | 2 | 2.0 | 2.0 | 6.5 | 94 | 87 | 46.0 | 30 | 40 | 28 | 16 | 219 | |||||||||||||||||||
£ 165.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 F1
kN 2.0 F2
kN 2.0 d1 6.5 h1 94 h2 87 h3 46.0 h4
min. 30 h4
max. 40 h5 28 h6 16 l1 219 | |||||||||||||||||||||||||||||||
| 42500.W0003 | 3 | 3.0 | 3.0 | 8.5 | 110 | 106 | 55.5 | 40 | 50 | 34 | 20 | 270 | |||||||||||||||||||
£ 201.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 F1
kN 3.0 F2
kN 3.0 d1 8.5 h1 110 h2 106 h3 55.5 h4
min. 40 h4
max. 50 h5 34 h6 20 l1 270 | |||||||||||||||||||||||||||||||
| Price & Availability | Article | Weight g | l2 | l3 | l4 | l5 | l6 min. | l6 max. | l7 | l8 | w1 | w2 | w3 | ||||||||||||||||||
| 42500.W0001 | 340 | 55 | 40 | 33 | 15 | 5 | 10 | 7.5 | 0.5 | 53 | 34,5-39,5 | 17.0 | |||||||||||||||||||
£ 153.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 340 l2 55 l3 40 l4 33 l5 15 l6
min. 5 l6
max. 10 l7 7.5 l8 0.5 w1 53 w2 34,5-39,5 w3 17.0 | |||||||||||||||||||||||||||||||
| 42500.W0002 | 700 | 75 | 50 | 56 | 32 | 14 | 24 | 12.5 | 9.0 | 75 | 48,5-61,5 | 19.5 | |||||||||||||||||||
£ 165.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 700 l2 75 l3 50 l4 56 l5 32 l6
min. 14 l6
max. 24 l7 12.5 l8 9.0 w1 75 w2 48,5-61,5 w3 19.5 | |||||||||||||||||||||||||||||||
| 42500.W0003 | 1620 | 90 | 50 | 74 | 37 | 20 | 30 | 20.0 | 14.0 | 96 | 60,0-80,0 | 29.0 | |||||||||||||||||||
£ 201.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1620 l2 90 l3 50 l4 74 l5 37 l6
min. 20 l6
max. 30 l7 20.0 l8 14.0 w1 96 w2 60,0-80,0 w3 29.0 | |||||||||||||||||||||||||||||||
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel and oil-resistant handle with large grip area.
Especially useful in welding applications. The positioning rod and toggle clamp achieve precise positioning and clamping of components in one operation.
Temperature range -10°C to +80°C.