Combination Toggle Clamp
position and clamp
Price & Availability | Article | Size | F1 kN | Automatic height compensation s1 | d1 | d2 | d3 | d4 | h1 | h2 | h3 | ||||||
42613.W0015 | 15 | 2 | 8 | 8.5 | 5.5 | 5.5 | M 6 | 145 | 58 | 16.8 | |||||||
£ 44.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 15 F1
kN 2 Automatic height compensation s1 8 d1 8.5 d2 5.5 d3 5.5 d4 M 6 h1 145 h2 58 h3 16.8 | |||||||||||||||||
42613.W0025 | 25 | 3 | 13 | 11.8 | 6.5 | 6.5 | M 8 | 207 | 71 | 23.2 | |||||||
£ 46.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 25 F1
kN 3 Automatic height compensation s1 13 d1 11.8 d2 6.5 d3 6.5 d4 M 8 h1 207 h2 71 h3 23.2 |
Price & Availability | Article | Weight g | l1 | l2 | l3 | l4 min. | l4 max. | l5 | l6 | l7 | l8 | w1 | w2 | w3 | Clamping screw | Height compensation max. | ||||||
42613.W0015 | 230 | 177 | 52-69 | 45.0 | 13 | 25 | 26.0 | - | 12.7 | 5.3 | 42.5 | 26-32 | 28 | M 6x37 | 25 | |||||||
£ 44.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 230 l1 177 l2 52-69 l3 45.0 l4
min. 13 l4
max. 25 l5 26.0 l6 - l7 12.7 l8 5.3 w1 42.5 w2 26-32 w3 28 Clamping screw M 6x37 Height compensation
max. 25 | ||||||||||||||||||||||
42613.W0025 | 550 | 256 | 72-98 | 63.5 | 16 | 35 | 25.4 | 25.4 | 12.7 | 6.3 | 57.0 | 32-44 | 38 | M 8x50 | 35 | |||||||
£ 46.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 550 l1 256 l2 72-98 l3 63.5 l4
min. 16 l4
max. 35 l5 25.4 l6 25.4 l7 12.7 l8 6.3 w1 57.0 w2 32-44 w3 38 Clamping screw M 8x50 Height compensation
max. 35 |
Body: steel, zinc plated.
Ergonomic, soft feel and oil-resistant handle with large grip area.
Supplied complete with zinc plated clamping screw (with rubber pad).
Automatically adjusts to suit work-piece height.
Temperature range -10°C to +80°C.