Combination Toggle Clamp
position and clamp
Units | Price/unit after discount | Applied Discount |
1+ | £ 46.73 |
Body: steel, zinc plated.
Ergonomic, soft feel and oil-resistant handle with large grip area.
Supplied complete with zinc plated clamping screw (with rubber pad).
Automatically adjusts to suit work-piece height.
Temperature range -10°C to +80°C.