Combination Toggle Clamp
position and clamp
Price & Availability | Article | Size | F1 kN | Automatic height compensation s1 | d1 | d2 | h1 | h2 | h3 | h4 min. | h4 max. | h5 | ||||||||||||||||||
42605.W0020 | 20 | 2 | 20 | 5.5 | 5.5 | 121 | 70 | 27 | -7.0 | 11.0 | 10 | |||||||||||||||||||
£ 42.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 20 F1
kN 2 Automatic height compensation s1 20 d1 5.5 d2 5.5 h1 121 h2 70 h3 27 h4
min. -7.0 h4
max. 11.0 h5 10 | ||||||||||||||||||||||||||||||
42605.W0050 | 50 | 3 | 35 | 6.5 | 6.5 | 174 | 72 | 23 | -8.9 | 1.5 | 13 | |||||||||||||||||||
£ 44.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 50 F1
kN 3 Automatic height compensation s1 35 d1 6.5 d2 6.5 h1 174 h2 72 h3 23 h4
min. -8.9 h4
max. 1.5 h5 13 | ||||||||||||||||||||||||||||||
42605.W0070 | 70 | 3 | 35 | 6.5 | 6.5 | 174 | 90 | 41 | -6.6 | 19.7 | 13 | |||||||||||||||||||
£ 45.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 70 F1
kN 3 Automatic height compensation s1 35 d1 6.5 d2 6.5 h1 174 h2 90 h3 41 h4
min. -6.6 h4
max. 19.7 h5 13 |
Price & Availability | Article | Weight g | l1 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | l9 | w1 | w2 | w3 | w4 | Clamping screw | Height compensation max. | ||||||||||||||||||
42605.W0020 | 345 | 184 | 63 | 22.0 | 26.0 | 45.0 | - | 26.0 | 12.7 | 5.3 | 42.5 | 26-32 | 28 | 6.1 | M 6x49 | 35 | |||||||||||||||||||
£ 42.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 345 l1 184 l2 63 l3 22.0 l4 26.0 l5 45.0 l6 - l7 26.0 l8 12.7 l9 5.3 w1 42.5 w2 26-32 w3 28 w4 6.1 Clamping screw M 6x49 Height compensation
max. 35 | |||||||||||||||||||||||||||||||||||
42605.W0050 | 520 | 261 | 104 | 35.2 | 22.2 | 63.5 | 25.4 | 25.4 | 12.7 | 6.3 | 57.0 | 32-44 | 38 | 8.4 | M 8x50 | 40 | |||||||||||||||||||
£ 44.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 520 l1 261 l2 104 l3 35.2 l4 22.2 l5 63.5 l6 25.4 l7 25.4 l8 12.7 l9 6.3 w1 57.0 w2 32-44 w3 38 w4 8.4 Clamping screw M 8x50 Height compensation
max. 40 | |||||||||||||||||||||||||||||||||||
42605.W0070 | 575 | 261 | 104 | 35.0 | 50.0 | 63.5 | 25.4 | 25.4 | 12.7 | 6.3 | 57.0 | 32-44 | 38 | 8.5 | M 8x66 | 60 | |||||||||||||||||||
£ 45.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 575 l1 261 l2 104 l3 35.0 l4 50.0 l5 63.5 l6 25.4 l7 25.4 l8 12.7 l9 6.3 w1 57.0 w2 32-44 w3 38 w4 8.5 Clamping screw M 8x66 Height compensation
max. 60 |
Body: steel, zinc plated.
Ergonomic soft feel oil-resistant handle with large grip area.
Supplied complete with zinc-plated clamping screw (with rubber pad).
Automatically adjusts to suit workpiece height.