Toggle Clamps
horizontal acting
Price & Availability | Article | Size | Holding force kN | d1 | d2 | h1 | h2 | h3 | h4 | l1 | |||||||||||||||
EC630-1 | 1 | 0.7 | M 5 | 5.2 | 38.2 | 19 | 9.5 | 2.0 | 105 | ||||||||||||||||
£ 16.58 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
Size 1 Holding force
kN 0.7 d1 M 5 d2 5.2 h1 38.2 h2 19 h3 9.5 h4 2.0 l1 105 | |||||||||||||||||||||||||
EC630-2 | 2 | 0.9 | M 6 | 5.5 | 52.6 | 25 | 14.0 | 2.5 | 162 | ||||||||||||||||
£ 18.69 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Size 2 Holding force
kN 0.9 d1 M 6 d2 5.5 h1 52.6 h2 25 h3 14.0 h4 2.5 l1 162 | |||||||||||||||||||||||||
EC630-3 | 3 | 2.2 | M 8 | 6.6 | 68.5 | 34 | 17.5 | 3.0 | 189 | ||||||||||||||||
£ 23.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 3 Holding force
kN 2.2 d1 M 8 d2 6.6 h1 68.5 h2 34 h3 17.5 h4 3.0 l1 189 | |||||||||||||||||||||||||
EC630-4 | 4 | 3.4 | M10 | 8.7 | 90.0 | 45 | 23.8 | 4.0 | 269 | ||||||||||||||||
£ 29.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 4 Holding force
kN 3.4 d1 M10 d2 8.7 h1 90.0 h2 45 h3 23.8 h4 4.0 l1 269 |
Price & Availability | Article | Weight g | l2 | l3 | l4 | l5 | l6 | l7 | w1 | w2 | w3 | w4 | α | |||||||||||||||
EC630-1 | 70 | 36.8 | 25 | 20.0 | 13.5 | 12.0 | 5.7 | 27 | 19 | 5.8 | - | 94° | ||||||||||||||||
£ 16.58 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
Weight
g 70 l2 36.8 l3 25 l4 20.0 l5 13.5 l6 12.0 l7 5.7 w1 27 w2 19 w3 5.8 w4 - α 94° | ||||||||||||||||||||||||||||
EC630-2 | 230 | 61.4 | 38 | 36.5 | 26.0 | 19.0 | 6.0 | 40 | 28 | 6.2 | 3.0 | 96° | ||||||||||||||||
£ 18.69 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Weight
g 230 l2 61.4 l3 38 l4 36.5 l5 26.0 l6 19.0 l7 6.0 w1 40 w2 28 w3 6.2 w4 3.0 α 96° | ||||||||||||||||||||||||||||
EC630-3 | 430 | 66.3 | 42 | 36.8 | 26.0 | 22.0 | 8.0 | 47 | 31 | 9.0 | 2.5 | 96° | ||||||||||||||||
£ 23.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 430 l2 66.3 l3 42 l4 36.8 l5 26.0 l6 22.0 l7 8.0 w1 47 w2 31 w3 9.0 w4 2.5 α 96° | ||||||||||||||||||||||||||||
EC630-4 | 910 | 103.0 | 59 | 64.8 | 41.2 | 28.5 | 9.0 | 59 | 43 | 11.4 | 1.8 | 95° | ||||||||||||||||
£ 29.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 910 l2 103.0 l3 59 l4 64.8 l5 41.2 l6 28.5 l7 9.0 w1 59 w2 43 w3 11.4 w4 1.8 α 95° |
Body: steel, zinc plated.
Bushes: case hardened and greased.
Handle: plastic, red, oil resistant.
Supplied complete with clamping screw (with rubber pad).