Price & Availability | Article | Size | F1 kN | F2 kN | h1 | h2 | l1 | l2 | l3 | l4 min. | ||||||||||||||||||
41840.W0202 | 2 | 1.0 | 1.0 | 73 | 24 | 68.5 | 68 | 36 | 17 | |||||||||||||||||||
£ 71.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 2 F1
kN 1.0 F2
kN 1.0 h1 73 h2 24 l1 68.5 l2 68 l3 36 l4
min. 17 | ||||||||||||||||||||||||||||
41840.W0203 | 3 | 2.5 | 2.5 | 123 | 33 | 108.0 | 115 | 57 | 22 | |||||||||||||||||||
£ 79.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 3 F1
kN 2.5 F2
kN 2.5 h1 123 h2 33 l1 108.0 l2 115 l3 57 l4
min. 22 |
Price & Availability | Article | Weight g | l4 max. | l5 | l6 | d1 | d2 | d3 | w1 | Stroke s1 | Clamping screw | ||||||||||||||||||
41840.W0202 | 130 | 25 | 15 | 13 | 10 | M16x1,5 | M 6 | 30.5 | 24.5 | M 6x25 | |||||||||||||||||||
£ 71.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 130 l4
max. 25 l5 15 l6 13 d1 10 d2 M16x1,5 d3 M 6 w1 30.5 Stroke s1 24.5 Clamping screw M 6x25 | |||||||||||||||||||||||||||||
41840.W0203 | 320 | 35 | 25 | 16 | 12 | M20x1,5 | M 8 | 33.0 | 40.0 | M 8x35 | |||||||||||||||||||
£ 79.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 320 l4
max. 35 l5 25 l6 16 d1 12 d2 M20x1,5 d3 M 8 w1 33.0 Stroke s1 40.0 Clamping screw M 8x35 |
Body: steel, zinc-plated.
Piston rod: non-rusting steel.
Shoulder screws: steel, tempered. Bearing positions are greased.
Long rod-guide with attaching thread and nut.
With protective cap and handle made of electrostatic conductive (dissipative) material. The handle is ergonomic, soft feel, oil-resistant and with large grip area.
Complete with zinc plated and tempered clamping screw no. 45020.W0301- .W0303.
Temperature range -10°C to +80°C.
The ESD (electrostatically sensitive devices) push-pull type toggle clamp is non-insulating. It must not be used in areas where open voltages are used.