Toggle Clamps
vertical - open arm - horizontal
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 11.95 | 0% |
| 10-14 | £ 10.76 | 10% |
| 15-24 | £ 10.16 | 15% |
| 25-49 | £ 9.56 | 20% |
| 50+ | £ 8.37 | 30% |
Steel, zinc plated and tempered steel. Tensile strength class 8.8. With nut and removable rubber pad.
The ESD (electrostatically sensitive devices) clamping screw is non-insulating. It must not be used in areas where open voltages are used.