Toggle Clamp Modular
swivelling foot - weldable
Price & Availability | Article | Size | F1 kN | h1 | h2 | h3 | h4 | h5 | l1 | l2 | |||||||||||||||
46050.W0002 | 2 | 2.5 | 76 | 38 | 18 | 20.0 | 5 | 58 | 32 | ||||||||||||||||
£ 132.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 F1
kN 2.5 h1 76 h2 38 h3 18 h4 20.0 h5 5 l1 58 l2 32 | |||||||||||||||||||||||||
46050.W0004 | 4 | 7.0 | 112 | 58 | 38 | 20.0 | 12 | 82 | 41 | ||||||||||||||||
£ 152.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4 F1
kN 7.0 h1 112 h2 58 h3 38 h4 20.0 h5 12 l1 82 l2 41 | |||||||||||||||||||||||||
46050.W0006 | 6 | 11.0 | 145 | 78 | 50 | 28.0 | 16 | 105 | 55 | ||||||||||||||||
£ 186.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 6 F1
kN 11.0 h1 145 h2 78 h3 50 h4 28.0 h5 16 l1 105 l2 55 | |||||||||||||||||||||||||
46050.W0008 | 8 | 22.5 | 172 | 98 | 65 | 33.0 | 19 | 135 | 72 | ||||||||||||||||
£ 225.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 8 F1
kN 22.5 h1 172 h2 98 h3 65 h4 33.0 h5 19 l1 135 l2 72 | |||||||||||||||||||||||||
46050.W0010 | 10 | 34.0 | 210 | 117 | 83 | 33.5 | 25 | 155 | 77 | ||||||||||||||||
£ 284.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 10 F1
kN 34.0 h1 210 h2 117 h3 83 h4 33.5 h5 25 l1 155 l2 77 |
Price & Availability | Article | Weight g | l3 | l4 | l5 | l6 | r1 | r2 | w1 | w2 | d1 | α | ß | y | |||||||||||||||
46050.W0002 | 205 | 22 | 22 | 11 | 12 | 5 | 10.0 | 31 | 6 | M 6 | 200° | 70° | 40° | ||||||||||||||||
£ 132.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 205 l3 22 l4 22 l5 11 l6 12 r1 5 r2 10.0 w1 31 w2 6 d1 M 6 α 200° ß 70° y 40° | |||||||||||||||||||||||||||||
46050.W0004 | 855 | 26 | 30 | 15 | 16 | 8 | 15.0 | 52 | 10 | M 8 | 200° | 70° | 40° | ||||||||||||||||
£ 152.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 855 l3 26 l4 30 l5 15 l6 16 r1 8 r2 15.0 w1 52 w2 10 d1 M 8 α 200° ß 70° y 40° | |||||||||||||||||||||||||||||
46050.W0006 | 1600 | 36 | 36 | 18 | 20 | 11 | 18.0 | 60 | 12 | M10 | 200° | 70° | 40° | ||||||||||||||||
£ 186.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1600 l3 36 l4 36 l5 18 l6 20 r1 11 r2 18.0 w1 60 w2 12 d1 M10 α 200° ß 70° y 40° | |||||||||||||||||||||||||||||
46050.W0008 | 3100 | 50 | 50 | 25 | 27 | 14 | 22.5 | 76 | 16 | M12 | 200° | 70° | 40° | ||||||||||||||||
£ 225.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 3100 l3 50 l4 50 l5 25 l6 27 r1 14 r2 22.5 w1 76 w2 16 d1 M12 α 200° ß 70° y 40° | |||||||||||||||||||||||||||||
46050.W0010 | 5560 | 52 | 70 | 35 | 22 | 14 | 25.0 | 90 | 20 | M16 | 200° | 60° | 28° | ||||||||||||||||
£ 284.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 5560 l3 52 l4 70 l5 35 l6 22 r1 14 r2 25.0 w1 90 w2 20 d1 M16 α 200° ß 60° y 28° |
Body: steel, black oxide coated.
Lever: cast steel, black oxide coated.
Bushes: reamed and case hardened bearings.
Pins: hardened, ground and permanently lubricated.
Mechanism can be welded at an angle to it's support. Clamp nuts on lever arm enable adjustment of friction in clamp movement.
Temperature range -10°C to +80°C.
Supplement these base modular toggle clamps with your own clamping arms, handles etc. to meet the requirements of your specific application.