Toggle Clamp Modular
swivelling foot - weldable
Price & Availability | Article | Size | F1 kN | h1 | h2 | h3 | h4 | h5 | l1 | l2 | |||||||||||||||
46060.W0002 | 2 | 2.5 | 90 | 52 | 34 | 18 | 5 | 58 | 32 | ||||||||||||||||
£ 132.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 F1
kN 2.5 h1 90 h2 52 h3 34 h4 18 h5 5 l1 58 l2 32 | |||||||||||||||||||||||||
46060.W0004 | 4 | 7.0 | 142 | 88 | 50 | 38 | 12 | 82 | 41 | ||||||||||||||||
£ 152.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4 F1
kN 7.0 h1 142 h2 88 h3 50 h4 38 h5 12 l1 82 l2 41 | |||||||||||||||||||||||||
46060.W0006 | 6 | 11.0 | 182 | 114 | 64 | 50 | 16 | 106 | 55 | ||||||||||||||||
£ 186.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 6 F1
kN 11.0 h1 182 h2 114 h3 64 h4 50 h5 16 l1 106 l2 55 | |||||||||||||||||||||||||
46060.W0008 | 8 | 22.5 | 218 | 140 | 76 | 64 | 19 | 135 | 72 | ||||||||||||||||
£ 225.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 8 F1
kN 22.5 h1 218 h2 140 h3 76 h4 64 h5 19 l1 135 l2 72 | |||||||||||||||||||||||||
46060.W0010 | 10 | 34.0 | 266 | 173 | 90 | 83 | 25 | 155 | 77 | ||||||||||||||||
£ 284.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 10 F1
kN 34.0 h1 266 h2 173 h3 90 h4 83 h5 25 l1 155 l2 77 |
Price & Availability | Article | Weight g | l3 | l4 | l5 | l6 | r1 | r2 | w1 | w2 | d1 | α | |||||||||||||||
46060.W0002 | 245 | 30 | 22 | 14 | 12 | 5 | 10.0 | 31 | 6 | M 6 | 190° | ||||||||||||||||
£ 132.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 245 l3 30 l4 22 l5 14 l6 12 r1 5 r2 10.0 w1 31 w2 6 d1 M 6 α 190° | |||||||||||||||||||||||||||
46060.W0004 | 970 | 44 | 26 | 19 | 16 | 8 | 15.0 | 52 | 10 | M 8 | 190° | ||||||||||||||||
£ 152.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 970 l3 44 l4 26 l5 19 l6 16 r1 8 r2 15.0 w1 52 w2 10 d1 M 8 α 190° | |||||||||||||||||||||||||||
46060.W0006 | 1750 | 55 | 36 | 28 | 20 | 11 | 18.0 | 60 | 12 | M10 | 190° | ||||||||||||||||
£ 186.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1750 l3 55 l4 36 l5 28 l6 20 r1 11 r2 18.0 w1 60 w2 12 d1 M10 α 190° | |||||||||||||||||||||||||||
46060.W0008 | 3310 | 66 | 50 | 37 | 27 | 14 | 22.5 | 76 | 16 | M12 | 190° | ||||||||||||||||
£ 225.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 3310 l3 66 l4 50 l5 37 l6 27 r1 14 r2 22.5 w1 76 w2 16 d1 M12 α 190° | |||||||||||||||||||||||||||
46060.W0010 | 5970 | 80 | 52 | 40 | 22 | 14 | 25.0 | 90 | 20 | M16 | 190° | ||||||||||||||||
£ 284.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 5970 l3 80 l4 52 l5 40 l6 22 r1 14 r2 25.0 w1 90 w2 20 d1 M16 α 190° |
Body: steel, black oxide coated.
Lever: cast steel, black oxide coated.
Bushes: reamed and case hardened bearings.
Pins: hardened, ground and permanently lubricated.
Clamp nuts on lever arm enable adjustment of friction in clamp movement.
Temperature range -10°C to +80°C.
Supplement these base modular toggle clamps with your own clamping arms, handles etc. to meet the requirements of your specific application.