| Price & Availability | Article | Size | F1 kN | F2 kN | F3 kN | F4 kN | F5 kN | h1 | h2 | h3 | h4 | h5 | l1 | l2 | l3 | l4 | l5 | ||||||||||||||||||
| 47500.W0004 | 4 | 6 | 9 | 1.5 | 2.2 | 0.8 | 122 | 75 | 57 | 30 | 12 | 284 | 77 | 82 | 74 | 54 | |||||||||||||||||||
| £ 1,165.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Size 4 F1
kN 6 F2
kN 9 F3
kN 1.5 F4
kN 2.2 F5
kN 0.8 h1 122 h2 75 h3 57 h4 30 h5 12 l1 284 l2 77 l3 82 l4 74 l5 54 | |||||||||||||||||||||||||||||||||||
| 47500.W0006 | 6 | 12 | 18 | 2.5 | 3.5 | 1.0 | 147 | 68 | 61 | 40 | 12 | 333 | 85 | 90 | 79 | 60 | |||||||||||||||||||
| £ 1,165.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Size 6 F1
kN 12 F2
kN 18 F3
kN 2.5 F4
kN 3.5 F5
kN 1.0 h1 147 h2 68 h3 61 h4 40 h5 12 l1 333 l2 85 l3 90 l4 79 l5 60 | |||||||||||||||||||||||||||||||||||
| 47500.W0008 | 8 | 20 | 30 | 4.0 | 6.0 | 1.8 | 196 | 110 | 86 | 60 | 12 | 404 | 113 | 128 | 110 | 95 | |||||||||||||||||||
| £ 1,617.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Size 8 F1
kN 20 F2
kN 30 F3
kN 4.0 F4
kN 6.0 F5
kN 1.8 h1 196 h2 110 h3 86 h4 60 h5 12 l1 404 l2 113 l3 128 l4 110 l5 95 | |||||||||||||||||||||||||||||||||||
| Price & Availability | Article | Weight g | l6 | l7 | l8 | l9 | w1 | w2 | w3 | d1 | d2 | d3 | d4 | d5 | Piston dia. | Vn dm3 | ||||||||||||||||||
| 47500.W0004 | 4800 | 52 | 47 | 10 | 10 | 90 | 82 | 70 | 16 | 11 | 6.2 | M12x1,25 | G1/8 | 40 | 1.0 | |||||||||||||||||||
| £ 1,165.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Weight
g 4800 l6 52 l7 47 l8 10 l9 10 w1 90 w2 82 w3 70 d1 16 d2 11 d3 6.2 d4 M12x1,25 d5 G1/8 Piston dia. 40 Vn dm3 1.0 | ||||||||||||||||||||||||||||||||||
| 47500.W0006 | 6965 | 55 | 53 | 11 | 10 | 105 | 100 | 83 | 20 | 11 | 8.2 | M16x1,50 | G1/4 | 50 | 1.8 | |||||||||||||||||||
| £ 1,165.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 6965 l6 55 l7 53 l8 11 l9 10 w1 105 w2 100 w3 83 d1 20 d2 11 d3 8.2 d4 M16x1,50 d5 G1/4 Piston dia. 50 Vn dm3 1.8 | ||||||||||||||||||||||||||||||||||
| 47500.W0008 | 12785 | 80 | 70 | 13 | 10 | 135 | 123 | 111 | 20 | 13 | 13.0 | M16x1,50 | G1/4 | 63 | 4.3 | |||||||||||||||||||
| £ 1,617.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 12785 l6 80 l7 70 l8 13 l9 10 w1 135 w2 123 w3 111 d1 20 d2 13 d3 13.0 d4 M16x1,50 d5 G1/4 Piston dia. 63 Vn dm3 4.3 | ||||||||||||||||||||||||||||||||||
Body: tempered steel, burnished.
Axle bolts: tempered and ground, locked with circlips.
Bushes: case hardened and greased.
Clamp ready for installation and consists of:
- heavy duty vertical toggle clamp no. 46100
Pneumatic cylinder, double acting.
F3 and F4 = max. clamping force at 6 bar.
Vn = air consumption per double stroke in dm3 at 6 bar.
Suitable proximity switches for end-position monitoring are available using order 45001. 0.3m PUR cable with M8 connector and rotatable knurled nuts.
Switching function: NOC. Output: PNP.
Ideal for installation in material handling lines and special purpose machines.
Opening and closing of clamp can be controlled electronically, allowing integration into automated processes.
See also no. 46100 (not found) - clamp only.
Holes are provided in the arm to allow fixing of clamping elements by screwing or welding. Also available in a hydraulic version.
Magnetic piston for end-position sensoring.