| Price & Availability | Article | Size | F1 kN | F2 kN | F3 kN | F4 kN | F5 kN | Piston stroke s1 | h1 | h2 | h3 | h4 | h5 | l1 | l2 | l3 | l4 | |||||||||||||||
| 47480.W0000 | 0 | 0.6 | 1.0 | 0.2 | 0.4 | 0.1 | 40 | 53 | 26 | 23 | 10 | 6 | 195 | 34 | 22 | 14 | ||||||||||||||||
| £ 424.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Size 0 F1
kN 0.6 F2
kN 1.0 F3
kN 0.2 F4
kN 0.4 F5
kN 0.1 Piston stroke s1 40 h1 53 h2 26 h3 23 h4 10 h5 6 l1 195 l2 34 l3 22 l4 14 | ||||||||||||||||||||||||||||||||
| 47480.W0001 | 1 | 0.8 | 1.2 | 0.6 | 0.8 | 0.2 | 40 | 68 | 37 | 28 | 12 | 8 | 238 | 41 | 28 | 17 | ||||||||||||||||
| £ 639.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Size 1 F1
kN 0.8 F2
kN 1.2 F3
kN 0.6 F4
kN 0.8 F5
kN 0.2 Piston stroke s1 40 h1 68 h2 37 h3 28 h4 12 h5 8 l1 238 l2 41 l3 28 l4 17 | ||||||||||||||||||||||||||||||||
| Price & Availability | Article | Weight g | l5 | l6 | l7 | l8 | l9 | w1 | w2 | w3 | w4 | d1 | d2 | d3 | d4 | d5 | Piston dia. | Vn dm3 | α | |||||||||||||||
| 47480.W0000 | 260 | 15 | 11 | 7 | 5.5 | 5 | 35 | 27 | 27.5 | 5 | 6 | 5.5 | 4.5 | M 6 | M 5 | 16 | 0.1 | 6,6° | ||||||||||||||||
| £ 424.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 260 l5 15 l6 11 l7 7 l8 5.5 l9 5 w1 35 w2 27 w3 27.5 w4 5 d1 6 d2 5.5 d3 4.5 d4 M 6 d5 M 5 Piston dia. 16 Vn dm3 0.1 α 6,6° | ||||||||||||||||||||||||||||||||||
| 47480.W0001 | 500 | 20 | 14 | 9 | 8.0 | 6 | 50 | 35 | 34.0 | 6 | 8 | 6.5 | 7.0 | M 8 | G1/8 | 20 | 0.2 | 9,0° | ||||||||||||||||
| £ 639.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
g 500 l5 20 l6 14 l7 9 l8 8.0 l9 6 w1 50 w2 35 w3 34.0 w4 6 d1 8 d2 6.5 d3 7.0 d4 M 8 d5 G1/8 Piston dia. 20 Vn dm3 0.2 α 9,0° | ||||||||||||||||||||||||||||||||||
Tempered steel, blued.
The axle bolts run in bronze bushes and are tempered, ground and locked with circlips.
Clamp ready for installation and consists of:
- heavy duty vertical toggle clamp no. 46100
- FESTO-pneumatic cylinder, double acting.
- Bearing block.
F3 and F4 = max. clamping force at 6 bar.
*Vn = air consumption per double stroke in dm3 at 6 bar.
Cylinders are to DIN ISO 6432.
Ideal for installation in material handling lines and special purpose machines.
Opening and closing of clamp can be controlled electronically, allowing integration into automated processes.
See also no. 46100 (not found) - clamp only.
Magnetic piston for end-position sensoring.
Please order proximity switch separately from FESTO, see table for details.