Units | Price/unit after discount | Applied Discount |
1-2 | £ 639.28 | 0% |
3-4 | £ 607.32 | 5% |
5-9 | £ 575.35 | 10% |
10+ | £ 511.42 | 20% |
Tempered steel, blued.
The axle bolts run in bronze bushes and are tempered, ground and locked with circlips.
Clamp ready for installation and consists of:
- heavy duty vertical toggle clamp no. 46100
- FESTO-pneumatic cylinder, double acting.
- Bearing block.
F3 and F4 = max. clamping force at 6 bar.
*Vn = air consumption per double stroke in dm3 at 6 bar.
Cylinders are to DIN ISO 6432.
Ideal for installation in material handling lines and special purpose machines.
Opening and closing of clamp can be controlled electronically, allowing integration into automated processes.
See also no. 46100 (not found) - clamp only.
Magnetic piston for end-position sensoring.
Please order proximity switch separately from FESTO, see table for details.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com