Price & Availability | Article | Size | F1 kN | F2 kN | F3 kN | F4 kN | Clamping screw | Piston dia. | d1 | d2 | d3 | h1 | h2 | ||||||
47010.W0001 | 1 | 0.8 | 1.1 | 0.2 | 0.3 | M 5x30 | 16 | M 5 | 8 | 4.5 | 51.0 | 34.0 | |||||||
£ 308.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 1 F1
kN 0.8 F2
kN 1.1 F3
kN 0.2 F4
kN 0.3 Clamping screw M 5x30 Piston dia. 16 d1 M 5 d2 8 d3 4.5 h1 51.0 h2 34.0 | |||||||||||||||||||
47010.W0002 | 2 | 1.0 | 1.2 | 0.7 | 1.0 | M 6x35 | 25 | M 5 | 12 | 5.5 | 62.0 | 42.5 | |||||||
£ 327.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 F1
kN 1.0 F2
kN 1.2 F3
kN 0.7 F4
kN 1.0 Clamping screw M 6x35 Piston dia. 25 d1 M 5 d2 12 d3 5.5 h1 62.0 h2 42.5 | |||||||||||||||||||
47010.W0003 | 3 | 1.0 | 2.5 | 0.7 | 1.1 | M 8x45 | 32 | G1/8 | 16 | 7.5 | 82.0 | 69.0 | |||||||
£ 353.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 F1
kN 1.0 F2
kN 2.5 F3
kN 0.7 F4
kN 1.1 Clamping screw M 8x45 Piston dia. 32 d1 G1/8 d2 16 d3 7.5 h1 82.0 h2 69.0 | |||||||||||||||||||
47010.W0004 | 4 | 2.0 | 3.0 | 1.5 | 2.2 | M 8x65 | 40 | G1/8 | 16 | 8.6 | 99.5 | 92.0 | |||||||
£ 478.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4 F1
kN 2.0 F2
kN 3.0 F3
kN 1.5 F4
kN 2.2 Clamping screw M 8x65 Piston dia. 40 d1 G1/8 d2 16 d3 8.6 h1 99.5 h2 92.0 |
Price & Availability | Article | Weight g | h3 | h4 | h5 min. | h5 max. | l1 | l2 | l3 | l4 | l5 | l6 | l7 | Opening angle a ° | Vn dm3 | w1 | w2 | w3 | ||||||
47010.W0001 | 320 | 21.0 | 10 | -2.0 | 4.5 | 126.0 | 39.0 | 18 | 16 | 6 | 6.0 | - | 92,0° | 0.1 | 50.0 | 24 | 5 | |||||||
£ 308.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 320 h3 21.0 h4 10 h5
min. -2.0 h5
max. 4.5 l1 126.0 l2 39.0 l3 18 l4 16 l5 6 l6 6.0 l7 - Opening angle a
° 92,0° Vn dm3 0.1 w1 50.0 w2 24 w3 5 | ||||||||||||||||||||||||
47010.W0002 | 600 | 26.0 | 12 | -1.0 | 7.0 | 145.0 | 51.5 | 25 | 20 | 11 | 6.0 | 12.5 | 91,5° | 0.3 | 54.5 | 27 | 6 | |||||||
£ 327.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 600 h3 26.0 h4 12 h5
min. -1.0 h5
max. 7.0 l1 145.0 l2 51.5 l3 25 l4 20 l5 11 l6 6.0 l7 12.5 Opening angle a
° 91,5° Vn dm3 0.3 w1 54.5 w2 27 w3 6 | ||||||||||||||||||||||||
47010.W0003 | 1005 | 36.5 | 18 | 5.4 | 14.0 | 165.5 | 78.0 | 36 | 20 | 19 | 7.5 | - | 90,0° | 0.4 | 62.5 | 32 | 8 | |||||||
£ 353.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1005 h3 36.5 h4 18 h5
min. 5.4 h5
max. 14.0 l1 165.5 l2 78.0 l3 36 l4 20 l5 19 l6 7.5 l7 - Opening angle a
° 90,0° Vn dm3 0.4 w1 62.5 w2 32 w3 8 | ||||||||||||||||||||||||
47010.W0004 | 1520 | 45.0 | 20 | -3.0 | 25.5 | 196.0 | 101.0 | 45 | 32 | 25 | 13.0 | - | 90,5° | 0.8 | 77.5 | 45 | 10 | |||||||
£ 478.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1520 h3 45.0 h4 20 h5
min. -3.0 h5
max. 25.5 l1 196.0 l2 101.0 l3 45 l4 32 l5 25 l6 13.0 l7 - Opening angle a
° 90,5° Vn dm3 0.8 w1 77.5 w2 45 w3 10 |
Body: steel, zinc plated and galvanised.
Bushes: case hardened and greased.
Rivets: stainless steel.
Complete with tempered, galvanized clamping screw.
Bearings are pre-lubricated.
Clamp ready for installation and consists of:
- vertical toggle clamp no. 40000 (without handle)
- FESTO-pneumatic cylinder, double acting.
F3 and F4 = max. clamping force at 6 bar.
piston Ø* = required piston dia. to achieve force F5 at 6 bar.
Vn = air consumption per double stroke in dm3 at 6 bar.
Suitable proximity switches for end-position monitoring are available using order 45001. 0.3m PUR cable with M8 connector and rotatable knurled nuts.
Switching function: NOC.
Output: PNP.
The console is self-supporting and must be clear of other surfaces. There is a valve for controlling the speed of operation.