Price & Availability | Article | Size | F1 kN | F2 kN | F3 kN | F4 kN | F5 kN | Clamping screw | d1 | d2 | d3 | h1 | h2 | h3 | |||||||||||||||
47040.W0000 | 0 | 0.5 | 0.7 | 0.07 | 0.09 | 38 | M 4x25 | M 4 | 4.5 | 4 | 46 | 23.0 | 20 | ||||||||||||||||
£ 242.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 0 F1
kN 0.5 F2
kN 0.7 F3
kN 0.07 F4
kN 0.09 F5
kN 38 Clamping screw M 4x25 d1 M 4 d2 4.5 d3 4 h1 46 h2 23.0 h3 20 | |||||||||||||||||||||||||||||
47040.W0001 | 1 | 0.8 | 1.1 | 0.13 | 0.18 | 60 | M 5x30 | M 6 | 4.5 | 6 | 50 | 34.5 | 22 | ||||||||||||||||
£ 265.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 1 F1
kN 0.8 F2
kN 1.1 F3
kN 0.13 F4
kN 0.18 F5
kN 60 Clamping screw M 5x30 d1 M 6 d2 4.5 d3 6 h1 50 h2 34.5 h3 22 | |||||||||||||||||||||||||||||
47040.W0002 | 2 | 1.0 | 1.2 | 0.35 | 0.50 | 170 | M 6x35 | M 8 | 5.4 | 8 | 63 | 42.5 | 27 | ||||||||||||||||
£ 288.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 F1
kN 1.0 F2
kN 1.2 F3
kN 0.35 F4
kN 0.50 F5
kN 170 Clamping screw M 6x35 d1 M 8 d2 5.4 d3 8 h1 63 h2 42.5 h3 27 | |||||||||||||||||||||||||||||
47040.W0003 | 3 | 1.4 | 2.5 | 0.55 | 1.00 | 265 | M 8x45 | M10x1,25 | 7.1 | 10 | 64 | 69.0 | 38 | ||||||||||||||||
£ 276.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 F1
kN 1.4 F2
kN 2.5 F3
kN 0.55 F4
kN 1.00 F5
kN 265 Clamping screw M 8x45 d1 M10x1,25 d2 7.1 d3 10 h1 64 h2 69.0 h3 38 |
Price & Availability | Article | Weight g | h4 | h5 min. | h5 max. | l1 | l2 | l3 | l4 | l5 | l6 | l7 | Vn dm3 | w1 | w2 | w3 | w4 | |||||||||||||||
47040.W0000 | 125 | 8 | -1 | 6 | 132 | 31 | 14 | 13.5 | 5.5 | 5.0 | - | 0.03 | 33 | 29 | 23 | 4 | ||||||||||||||||
£ 242.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 125 h4 8 h5
min. -1 h5
max. 6 l1 132 l2 31 l3 14 l4 13.5 l5 5.5 l6 5.0 l7 - Vn dm3 0.03 w1 33 w2 29 w3 23 w4 4 | ||||||||||||||||||||||||||||||||
47040.W0001 | 400 | 10 | -2 | 5 | 145 | 38 | 18 | 16.0 | 6.0 | 6.0 | - | 0.06 | 34 | 33 | 24 | 5 | ||||||||||||||||
£ 265.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 400 h4 10 h5
min. -2 h5
max. 5 l1 145 l2 38 l3 18 l4 16.0 l5 6.0 l6 6.0 l7 - Vn dm3 0.06 w1 34 w2 33 w3 24 w4 5 | ||||||||||||||||||||||||||||||||
47040.W0002 | 600 | 12 | 1 | 8 | 163 | 52 | 25 | 20.0 | 11.0 | 6.0 | 12.5 | 0.17 | 44 | 54 | 27 | 6 | ||||||||||||||||
£ 288.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 600 h4 12 h5
min. 1 h5
max. 8 l1 163 l2 52 l3 25 l4 20.0 l5 11.0 l6 6.0 l7 12.5 Vn dm3 0.17 w1 44 w2 54 w3 27 w4 6 | ||||||||||||||||||||||||||||||||
47040.W0003 | 800 | 18 | 7 | 16 | 205 | 78 | 37 | 20.0 | 19.0 | 7.5 | - | 0.30 | 50 | 59 | 32 | 8 | ||||||||||||||||
£ 276.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 800 h4 18 h5
min. 7 h5
max. 16 l1 205 l2 78 l3 37 l4 20.0 l5 19.0 l6 7.5 l7 - Vn dm3 0.30 w1 50 w2 59 w3 32 w4 8 |
Body: steel, zinc plated and galvanised.
Bushes: case hardened and greased.
Rivets: stainless steel.
Complete with tempered, galvanized clamping screw.
Bearings are pre-lubricated.
Clamp ready for installation and consists of:
- vertical toggle clamp no. 40000 (without handle)
- Plastic pneumatic cylinder, double acting.
F3 and F4 = max. clamping force at 6 bar.
Vn = air consumption per double stroke in dm3 at 6 bar.
The console is self-supporting and must be clear of other surfaces. There is a valve for controlling the speed of operation.