Price & Availability | Article | F1 kN | F2 kN | F3 kN | Clamping screw | Piston dia. | d1 | d2 | d3 | d4 | h1 | h2 | h3 | ||||||||||||||||||
47050.W0003 | 4 | 2.5 | 0.75 | M 8 x 35 | 40 | 16.0 | 12 | 6.5 | G1/8 | 72 | 33 | 22 | |||||||||||||||||||
£ 431.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
F1
kN 4 F2
kN 2.5 F3
kN 0.75 Clamping screw M 8 x 35 Piston dia. 40 d1 16.0 d2 12 d3 6.5 d4 G1/8 h1 72 h2 33 h3 22 | |||||||||||||||||||||||||||||||
47050.W0005 | 10 | 5.0 | 1.00 | M12 x 50 | 50 | 20.0 | 16 | 8.5 | G1/4 | 96 | 41 | 22 | |||||||||||||||||||
£ 677.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
F1
kN 10 F2
kN 5.0 F3
kN 1.00 Clamping screw M12 x 50 Piston dia. 50 d1 20.0 d2 16 d3 8.5 d4 G1/4 h1 96 h2 41 h3 22 | |||||||||||||||||||||||||||||||
47050.W0007 | 25 | 10.0 | 1.80 | M12 x 50 | 63 | 20.0 | 22 | 11.0 | G1/4 | 128 | 59 | 29 | |||||||||||||||||||
£ 1,051.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
F1
kN 25 F2
kN 10.0 F3
kN 1.80 Clamping screw M12 x 50 Piston dia. 63 d1 20.0 d2 22 d3 11.0 d4 G1/4 h1 128 h2 59 h3 29 |
Price & Availability | Article | Weight g | l1 | l2 | l3 | l4 min. | l4 max. | l5 | l6 | Stroke s1 | Vn dm3 | w1 | w2 | w3 | ||||||||||||||||||
47050.W0003 | 2610 | 232 | 72 | 41 | 21.5 | 35 | 30 | 28 | 20 | 0.8 | 83 | 73.5 | 41 | |||||||||||||||||||
£ 431.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 2610 l1 232 l2 72 l3 41 l4
min. 21.5 l4
max. 35 l5 30 l6 28 Stroke s1 20 Vn dm3 0.8 w1 83 w2 73.5 w3 41 | ||||||||||||||||||||||||||||||||
47050.W0005 | 5265 | 316 | 98 | 41 | 30.0 | 50 | 30 | 45 | 29 | 2.2 | 86 | 84.0 | 41 | |||||||||||||||||||
£ 677.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 5265 l1 316 l2 98 l3 41 l4
min. 30.0 l4
max. 50 l5 30 l6 45 Stroke s1 29 Vn dm3 2.2 w1 86 w2 84.0 w3 41 | ||||||||||||||||||||||||||||||||
47050.W0007 | 6120 | 422 | 105 | 70 | 30.0 | 50 | 50 | 45 | 38 | 4.5 | 93 | 114.0 | 57 | |||||||||||||||||||
£ 1,051.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 6120 l1 422 l2 105 l3 70 l4
min. 30.0 l4
max. 50 l5 50 l6 45 Stroke s1 38 Vn dm3 4.5 w1 93 w2 114.0 w3 57 |
Console: steel, zinc plated.
Clamp body: malleable iron casting, painted.
Lever parts and push rod: zinc plated, passivated and tempered.
Rivets: stainless steel.
Bearing positions are greased. Pneumatic cylinder with magnetic piston for end-position monitoring. Complete with zinc plated and tempered clamping screw no. 45020.
Heavy duty version for long working life. Suitable proximity switches for end-position monitoring are available using order 45001. 0.3 m PUR cable with M8 connector and rotatable knurled nuts. Switching function: NOC. Output: PNP.