Price & Availability | Article | Size | F1 kN | F2 kN | Clamping screw | h1 | h2 | h3 | h4 min. | h4 max. | h5 | |||||||||||||||
40160.W0003 | 3 | 1.4 | 2.5 | M 8x45 | 186 | 48.0 | 18 | 0 | 12 | 35 | ||||||||||||||||
£ 84.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 F1
kN 1.4 F2
kN 2.5 Clamping screw M 8x45 h1 186 h2 48.0 h3 18 h4
min. 0 h4
max. 12 h5 35 | ||||||||||||||||||||||||||
40160.W0004 | 4 | 2.0 | 3.0 | M 8x65 | 220 | 42.5 | 20 | -8 | 21 | 53 | ||||||||||||||||
£ 104.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4 F1
kN 2.0 F2
kN 3.0 Clamping screw M 8x65 h1 220 h2 42.5 h3 20 h4
min. -8 h4
max. 21 h5 53 |
Price & Availability | Article | Weight g | h6 | h7 | l1 | l2 | l3 | l4 | l5 | w1 | w2 | w3 | w4 | α | α* | |||||||||||||||
40160.W0003 | 470 | 20 | 7.5 | 112 | 112 | 81 | 43 | 19 | 46 | 6 | 32 | 7.1 | 105° | 60° | ||||||||||||||||
£ 84.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 470 h6 20 h7 7.5 l1 112 l2 112 l3 81 l4 43 l5 19 w1 46 w2 6 w3 32 w4 7.1 α 105° α* 60° | ||||||||||||||||||||||||||||||
40160.W0004 | 690 | 32 | 13.0 | 140 | 130 | 101 | 61 | 16 | 64 | 8 | 45 | 8.5 | 105° | 60° | ||||||||||||||||
£ 104.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 690 h6 32 h7 13.0 l1 140 l2 130 l3 101 l4 61 l5 16 w1 64 w2 8 w3 45 w4 8.5 α 105° α* 60° |
Body: steel, zinc plated. Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic soft feel oil-resistant handle with large grip area.
Supplied complete with weldable clamping screw (with rubber pad).
For fastening to mounting plates, etc. The arm can be shortened to suit the workpiece. The sleeve is then welded to the arm.
The safety lever holds the clamp in both the open and the closed position. This prevents opening under vibration or inadvertent movement of the clamping arm when loading or unloading a fixture.
Opening angle (symbola/symbol/symbola/symbol*) can be changed by pressing in a stop pin on the clamp body.
Temperature range -10°C to +80°C.