Price & Availability | Article | Size | F1 kN | F2 kN | Clamping screw | h1 | h2 | h3 | h4 min. | h4 max. | l1 | l2 | l3 | |||||||||||||||
40010.W0002 | 2 | 1.0 | 1.2 | M 6x35 | 23.0 | 139.5 | 12 | -3 | 4.5 | 78 | 89 | 52 | ||||||||||||||||
£ 75.63 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 F1
kN 1.0 F2
kN 1.2 Clamping screw M 6x35 h1 23.0 h2 139.5 h3 12 h4
min. -3 h4
max. 4.5 l1 78 l2 89 l3 52 | ||||||||||||||||||||||||||||
40010.W0003 | 3 | 1.4 | 2.5 | M 8x45 | 33.0 | 186.0 | 18 | 2 | 11.0 | 112 | 112 | 79 | ||||||||||||||||
£ 82.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 F1
kN 1.4 F2
kN 2.5 Clamping screw M 8x45 h1 33.0 h2 186.0 h3 18 h4
min. 2 h4
max. 11.0 l1 112 l2 112 l3 79 | ||||||||||||||||||||||||||||
40010.W0004 | 4 | 2.0 | 3.0 | M 8x65 | 42.5 | 221.0 | 20 | -6 | 22.5 | 141 | 130 | 101 | ||||||||||||||||
£ 97.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4 F1
kN 2.0 F2
kN 3.0 Clamping screw M 8x65 h1 42.5 h2 221.0 h3 20 h4
min. -6 h4
max. 22.5 l1 141 l2 130 l3 101 |
Price & Availability | Article | Weight g | l4 | l5 | l6 | l7 | l8 | l9 | w1 | w2 | w3 | w4 | α | α* | |||||||||||||||
40010.W0002 | 260 | 25 | 11 | 32 | 20 | 12.5 | 6.0 | 43 | 6 | 23,0-31,0 | 5.5 | 105° | 60° | ||||||||||||||||
£ 75.63 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 260 l4 25 l5 11 l6 32 l7 20 l8 12.5 l9 6.0 w1 43 w2 6 w3 23,0-31,0 w4 5.5 α 105° α* 60° | |||||||||||||||||||||||||||||
40010.W0003 | 470 | 36 | 19 | 35 | 20 | - | 7.5 | 46 | 8 | 32.5 | 7.5 | 105° | 60° | ||||||||||||||||
£ 82.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 470 l4 36 l5 19 l6 35 l7 20 l8 - l9 7.5 w1 46 w2 8 w3 32.5 w4 7.5 α 105° α* 60° | |||||||||||||||||||||||||||||
40010.W0004 | 690 | 54 | 16 | 53 | 32 | - | 13.0 | 64 | 10 | 45.0 | 8.6 | 105° | 60° | ||||||||||||||||
£ 97.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 690 l4 54 l5 16 l6 53 l7 32 l8 - l9 13.0 w1 64 w2 10 w3 45.0 w4 8.6 α 105° α* 60° |
Body: steel, zinc plated. Rivets: stainless steel rivets running in hardened bushes. Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic soft feel oil-resistant handle with large grip area.
Supplied complete with clamping screw (with rubber pad).
The safety lever holds the clamp in both the open and the closed position. This prevents opening under vibration or inadvertent movement of the clamping arm when loading or unloading a fixture.
Opening angle (symbola/symbol/symbola/symbol*) can be changed by pressing in a stop pin on the clamp body.
Temperature range -10°C to +80°C.