Units | Price/unit after discount | Applied Discount |
1-4 | £ 97.98 | 0% |
5-14 | £ 88.18 | 10% |
15-24 | £ 83.28 | 15% |
25+ | £ 78.38 | 20% |
Body: steel, zinc plated. Rivets: stainless steel rivets running in hardened bushes. Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic soft feel oil-resistant handle with large grip area.
Supplied complete with clamping screw (with rubber pad).
The safety lever holds the clamp in both the open and the closed position. This prevents opening under vibration or inadvertent movement of the clamping arm when loading or unloading a fixture.
Opening angle (symbola/symbol/symbola/symbol*) can be changed by pressing in a stop pin on the clamp body.
Temperature range -10°C to +80°C.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com