Toggle Clamps
vertical - open arm - horizontal
Price & Availability | Article | Size | F1 kN | F2 kN | Clamping screw | h1 | h2 | h3 | h4 min. | h4 max. | l1 | l2 | l3 | ||||||||||||||||||
40000.W0300 | 0 | 0.5 | 0.7 | M 4x25 | 18.0 | 81 | 8 | -1.5 | 3.5 | 49 | 50 | 31 | |||||||||||||||||||
£ 58.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 0 F1
kN 0.5 F2
kN 0.7 Clamping screw M 4x25 h1 18.0 h2 81 h3 8 h4
min. -1.5 h4
max. 3.5 l1 49 l2 50 l3 31 | |||||||||||||||||||||||||||||||
40000.W0301 | 1 | 0.6 | 1.1 | M 5x30 | 19.0 | 98 | 10 | -4.0 | 2.0 | 61 | 58 | 39 | |||||||||||||||||||
£ 67.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 1 F1
kN 0.6 F2
kN 1.1 Clamping screw M 5x30 h1 19.0 h2 98 h3 10 h4
min. -4.0 h4
max. 2.0 l1 61 l2 58 l3 39 | |||||||||||||||||||||||||||||||
40000.W0302 | 2 | 0.8 | 1.2 | M 6x35 | 23.0 | 129 | 12 | -3.3 | 4.5 | 78 | 80 | 52 | |||||||||||||||||||
£ 81.91 per unit (click for quantity discounts) Ready to despatch 27 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 F1
kN 0.8 F2
kN 1.2 Clamping screw M 6x35 h1 23.0 h2 129 h3 12 h4
min. -3.3 h4
max. 4.5 l1 78 l2 80 l3 52 | |||||||||||||||||||||||||||||||
40000.W0303 | 3 | 1.2 | 2.5 | M 8x45 | 33.0 | 186 | 18 | 3.0 | 10.5 | 112 | 112 | 79 | |||||||||||||||||||
£ 114.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 F1
kN 1.2 F2
kN 2.5 Clamping screw M 8x45 h1 33.0 h2 186 h3 18 h4
min. 3.0 h4
max. 10.5 l1 112 l2 112 l3 79 | |||||||||||||||||||||||||||||||
40000.W0304 | 4 | 1.7 | 3.0 | M 8x65 | 42.5 | 221 | 20 | -6.0 | 19.5 | 141 | 130 | 101 | |||||||||||||||||||
£ 143.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4 F1
kN 1.7 F2
kN 3.0 Clamping screw M 8x65 h1 42.5 h2 221 h3 20 h4
min. -6.0 h4
max. 19.5 l1 141 l2 130 l3 101 |
Price & Availability | Article | Weight g | l4 | l5 | l6 | l7 | l8 | l9 | w1 | w2 | w3 | w4 | w5 | α | α* | ||||||||||||||||||
40000.W0300 | 60 | 14 | 5.5 | 22 | 8,5-13,5 | - | 5.5 | 32 | 4 | 23 | - | 4.5 | 95° | - | |||||||||||||||||||
£ 58.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 60 l4 14 l5 5.5 l6 22 l7 8,5-13,5 l8 - l9 5.5 w1 32 w2 4 w3 23 w4 - w5 4.5 α 95° α* - | |||||||||||||||||||||||||||||||||
40000.W0301 | 105 | 18 | 6.0 | 27 | 16.0 | - | 5.5 | 34 | 5 | 22-26 | - | 4.5 | 95° | - | |||||||||||||||||||
£ 67.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 105 l4 18 l5 6.0 l6 27 l7 16.0 l8 - l9 5.5 w1 34 w2 5 w3 22-26 w4 - w5 4.5 α 95° α* - | |||||||||||||||||||||||||||||||||
40000.W0302 | 175 | 25 | 11.0 | 32 | 20.0 | 12.5 | 6.0 | 43 | 6 | 23-31 | 27 | 5.5 | 105° | 60° | |||||||||||||||||||
£ 81.91 per unit (click for quantity discounts) Ready to despatch 27 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 175 l4 25 l5 11.0 l6 32 l7 20.0 l8 12.5 l9 6.0 w1 43 w2 6 w3 23-31 w4 27 w5 5.5 α 105° α* 60° | |||||||||||||||||||||||||||||||||
40000.W0303 | 410 | 37 | 19.0 | 35 | 20.0 | - | 7.5 | 46 | 8 | 32 | - | 7.5 | 105° | 60° | |||||||||||||||||||
£ 114.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 410 l4 37 l5 19.0 l6 35 l7 20.0 l8 - l9 7.5 w1 46 w2 8 w3 32 w4 - w5 7.5 α 105° α* 60° | |||||||||||||||||||||||||||||||||
40000.W0304 | 630 | 54 | 16.0 | 53 | 32.0 | - | 13.0 | 64 | 10 | 45 | - | 8.6 | 105° | 60° | |||||||||||||||||||
£ 143.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 630 l4 54 l5 16.0 l6 53 l7 32.0 l8 - l9 13.0 w1 64 w2 10 w3 45 w4 - w5 8.6 α 105° α* 60° |
Body: stainless steel (AISI 304, 1.4301). Rivets: stainless steel running in hardened bushes (sizes 2-4). Pre-lubricated bearings.
Ergonomic soft feel oil-resistant handle with large grip area.
Supplied complete with stainless clamping screw (with rubber pad).
Opening angle (symbola/symbol/symbola/symbol*) can be changed by pressing in a stop pin on the clamp body.
Temperature range -10°C to +80°C.