Toggle Clamps
latch type - horizontal
Price & Availability | Article | Size | h1 | h2 | l1 | l2 | l3 | w1 | d1 | Weight g | ||||||||||||||||||
41831.W0012 | 2 | 5 | 12 | 26 | 11 | 5 | 18 | 5.2 | 14 | |||||||||||||||||||
£ 9.02 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 h1 5 h2 12 l1 26 l2 11 l3 5 w1 18 d1 5.2 Weight
g 14 | ||||||||||||||||||||||||||||
41831.W0013 | 3 | 6 | 16 | 36 | 14 | 7 | 23 | 6.5 | 30 | |||||||||||||||||||
£ 10.23 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 h1 6 h2 16 l1 36 l2 14 l3 7 w1 23 d1 6.5 Weight
g 30 | ||||||||||||||||||||||||||||
41831.W0014 | 4 | 8 | 22 | 48 | 19 | 9 | 30 | 8.5 | 66 | |||||||||||||||||||
£ 12.11 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4 h1 8 h2 22 l1 48 l2 19 l3 9 w1 30 d1 8.5 Weight
g 66 |
Steel, zinc plated.
For use with toggle clamp no. 41821.W0002 - .W0004.