Toggle Clamps
latch type - horizontal
Price & Availability | Article | Size | F1 kN | h1 | h2 | l1 | l2 | h3 | h4 | h5 min. | |||||||||||||||
41821.W0002 | 2 | 1.6 | 150 | 47.0 | 69 | 13 | 99 | 4.5 | 24 | ||||||||||||||||
£ 44.04 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 F1
kN 1.6 h1 150 h2 47.0 l1 69 l2 13 h3 99 h4 4.5 h5
min. 24 | |||||||||||||||||||||||||
41821.W0003 | 3 | 3.2 | 172 | 70.0 | 93 | 19 | 137 | 6.0 | 33 | ||||||||||||||||
£ 66.42 per unit (click for quantity discounts) Ready to despatch 48 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 F1
kN 3.2 h1 172 h2 70.0 l1 93 l2 19 h3 137 h4 6.0 h5
min. 33 | |||||||||||||||||||||||||
41821.W0004 | 4 | 7.0 | 254 | 94.5 | 111 | 32 | 168 | 8.0 | 43 | ||||||||||||||||
£ 116.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4 F1
kN 7.0 h1 254 h2 94.5 l1 111 l2 32 h3 168 h4 8.0 h5
min. 43 |
Price & Availability | Article | Weight g | h5 max. | h6 min. | h6 max. | h7 | l3 | l4 | l5 | w1 | w2 | d1 | d2 | |||||||||||||||
41821.W0002 | 130 | 47 | 5.0 | 28 | 11 | 26.0 | 158 | 6.8 | 38.0 | 19,5-23,5 | 5.2 | 4 | ||||||||||||||||
£ 44.04 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 130 h5
max. 47 h6
min. 5.0 h6
max. 28 h7 11 l3 26.0 l4 158 l5 6.8 w1 38.0 w2 19,5-23,5 d1 5.2 d2 4 | ||||||||||||||||||||||||||||
41821.W0003 | 340 | 63 | 6.5 | 36 | 14 | 35.0 | 190 | 8.0 | 48.0 | 24,5-32,5 | 6.5 | 6 | ||||||||||||||||
£ 66.42 per unit (click for quantity discounts) Ready to despatch 48 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 340 h5
max. 63 h6
min. 6.5 h6
max. 36 h7 14 l3 35.0 l4 190 l5 8.0 w1 48.0 w2 24,5-32,5 d1 6.5 d2 6 | ||||||||||||||||||||||||||||
41821.W0004 | 810 | 81 | 9.0 | 47 | 19 | 53.5 | 239 | 9.5 | 64.5 | 35,0-46,0 | 8.5 | 8 | ||||||||||||||||
£ 116.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 810 h5
max. 81 h6
min. 9.0 h6
max. 47 h7 19 l3 53.5 l4 239 l5 9.5 w1 64.5 w2 35,0-46,0 d1 8.5 d2 8 |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes.
Bearings are pre-lubricated.
Ergonomic, soft feel, oil-resistant handle with large grip area.
Complete with counter strike.
Temperature range -10°C to +80°C.
For stainless steel version see part 41821.W0002 - .W0004.