Toggle Clamps
latch type - horizontal
Units | Price/unit after discount | Applied Discount |
1-4 | £ 44.04 | 0% |
5-14 | £ 39.64 | 10% |
15-24 | £ 37.43 | 15% |
25+ | £ 35.23 | 20% |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes.
Bearings are pre-lubricated.
Ergonomic, soft feel, oil-resistant handle with large grip area.
Complete with counter strike.
Temperature range -10°C to +80°C.
For stainless steel version see part 41821.W0002 - .W0004.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com