Toggle Clamps
push-pull type - compact
Price & Availability | Article | Size | d1 | d2 | h1 | h2 | h3 | l1 | l2 | w1 | w2 | w3 | Weight g | ||||||||||||||||||
41880.W0500 | 0 | 10.2 | 4.5 | 23 | 13 | 3 | 30 | 15,5-20,5 | 30 | 16 | 9.0 | 35 | |||||||||||||||||||
£ 13.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 0 d1 10.2 d2 4.5 h1 23 h2 13 h3 3 l1 30 l2 15,5-20,5 w1 30 w2 16 w3 9.0 Weight
g 35 | |||||||||||||||||||||||||||||||
41880.W0501 | 1 | 12.2 | 6.7 | 40 | 24 | 4 | 60 | 40.0 | 40 | 18 | 11.0 | 135 | |||||||||||||||||||
£ 13.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 1 d1 12.2 d2 6.7 h1 40 h2 24 h3 4 l1 60 l2 40.0 w1 40 w2 18 w3 11.0 Weight
g 135 | |||||||||||||||||||||||||||||||
41880.W0502 | 2 | 16.2 | 6.7 | 40 | 24 | 5 | 60 | 40.0 | 40 | 18 | 11.0 | 160 | |||||||||||||||||||
£ 13.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 d1 16.2 d2 6.7 h1 40 h2 24 h3 5 l1 60 l2 40.0 w1 40 w2 18 w3 11.0 Weight
g 160 | |||||||||||||||||||||||||||||||
41880.W0503 | 3 | 20.2 | 6.7 | 50 | 33 | 6 | 65 | 41.0 | 44 | 19 | 14.5 | 235 | |||||||||||||||||||
£ 22.76 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 d1 20.2 d2 6.7 h1 50 h2 33 h3 6 l1 65 l2 41.0 w1 44 w2 19 w3 14.5 Weight
g 235 | |||||||||||||||||||||||||||||||
41880.W0505 | 5 | 24.0 | 9.0 | 60 | 37 | 8 | 70 | 45.0 | 60 | 32 | 17.0 | 450 | |||||||||||||||||||
£ 40.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 5 d1 24.0 d2 9.0 h1 60 h2 37 h3 8 l1 70 l2 45.0 w1 60 w2 32 w3 17.0 Weight
g 450 | |||||||||||||||||||||||||||||||
41880.W0506 | 5-M27 | 27.0 | 9.0 | 60 | 37 | 8 | 70 | 45.0 | 60 | 32 | 17.0 | 440 | |||||||||||||||||||
£ 57.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 5-M27 d1 27.0 d2 9.0 h1 60 h2 37 h3 8 l1 70 l2 45.0 w1 60 w2 32 w3 17.0 Weight
g 440 |
Steel, zinc plated.
The increased height of the centre line allows a wide range of applications. Fastening by means of four screws.
For stainless steel version see part 41880.W0300- .W0305.