Price & Availability | Article | Size | Clamping screw d1 | F1 kN | d2 | d3 | h1 | h2 | h3 | h4 | |||||||||||||||
42070.W0003 | 3 | M 8x35 | 4 | 12 | 6.5 | 133.5 | 109 | 39 | 30 | ||||||||||||||||
£ 86.16 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 Clamping screw d1 M 8x35 F1
kN 4 d2 12 d3 6.5 h1 133.5 h2 109 h3 39 h4 30 |
Price & Availability | Article | Weight g | l1 | l2 | l3 | l4 | l5 | l6 | l7 | w1 | w2 | w3 | Stroke s1 | |||||||||||||||
42070.W0003 | 540 | 235 | 163 | 72 | 41 | 22-35 | 30 | 28 | 60 | 44 | 36 | 30 | ||||||||||||||||
£ 86.16 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 540 l1 235 l2 163 l3 72 l4 41 l5 22-35 l6 30 l7 28 w1 60 w2 44 w3 36 Stroke s1 30 |
Base: cast iron, malleable, varnished.
Lever and push rod: steel, zinc plated and tempered.
Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw and rubber nose.
Reverse clamping position, clamp is locked when handle is extended at the back of the clamp (the reverse action of clamp no. 42050).
This toggle clamp boasts a low height when in the clamped position, making it ideal for use in small spaces.
Compatible with push-pull toggle clamps no. 42050.
Temperature range -10°C to +80°C.