Toggle Clamps
push-pull type - compact
Price & Availability | Article | Size | Clamping screw | F1 kN | F2 kN | d1 | d2 | d3 | h1 | h2 | |||||||||||||||
41840.W0002 | 2 | M 6x25 | 1.0 | 1.0 | 10 | M16x1,5 | M 6 | 73 | 24 | ||||||||||||||||
£ 57.68 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 Clamping screw M 6x25 F1
kN 1.0 F2
kN 1.0 d1 10 d2 M16x1,5 d3 M 6 h1 73 h2 24 | |||||||||||||||||||||||||
41840.W0003 | 3 | M 8x35 | 2.5 | 2.5 | 12 | M20x1,5 | M 8 | 123 | 33 | ||||||||||||||||
£ 64.49 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 Clamping screw M 8x35 F1
kN 2.5 F2
kN 2.5 d1 12 d2 M20x1,5 d3 M 8 h1 123 h2 33 | |||||||||||||||||||||||||
41840.W0005 | 5 | M12x50 | 4.0 | 4.0 | 16 | M24x1,5 | M12 | 149 | 37 | ||||||||||||||||
£ 106.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 5 Clamping screw M12x50 F1
kN 4.0 F2
kN 4.0 d1 16 d2 M24x1,5 d3 M12 h1 149 h2 37 |
Price & Availability | Article | Weight g | l1 | l2 | l3 min. | l3 max. | l4 | l5 | l6 | w1 | Stroke s1 | |||||||||||||||
41840.W0002 | 130 | 68.5 | 68 | 17 | 25 | 36 | 13 | 15 | 30.5 | 21.5 | ||||||||||||||||
£ 57.68 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 130 l1 68.5 l2 68 l3
min. 17 l3
max. 25 l4 36 l5 13 l6 15 w1 30.5 Stroke s1 21.5 | ||||||||||||||||||||||||||
41840.W0003 | 320 | 108.5 | 115 | 22 | 35 | 57 | 16 | 25 | 33.0 | 40.0 | ||||||||||||||||
£ 64.49 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 320 l1 108.5 l2 115 l3
min. 22 l3
max. 35 l4 57 l5 16 l6 25 w1 33.0 Stroke s1 40.0 | ||||||||||||||||||||||||||
41840.W0005 | 1200 | 175.0 | 139 | 30 | 50 | 92 | 24 | 45 | 49.0 | 67.0 | ||||||||||||||||
£ 106.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1200 l1 175.0 l2 139 l3
min. 30 l3
max. 50 l4 92 l5 24 l6 45 w1 49.0 Stroke s1 67.0 |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw (with rubber pad).
Compact construction with long travel.
Temperature range -10°C to +80°C.
For stainless steel version see part no. 41840.W0002- .W0005.