Toggle Clamps
push-pull type - compact
Units | Price/unit after discount | Applied Discount |
1-4 | £ 106.93 | 0% |
5-14 | £ 96.24 | 10% |
15-24 | £ 90.89 | 15% |
25+ | £ 85.54 | 20% |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw (with rubber pad).
Compact construction with long travel.
Temperature range -10°C to +80°C.
For stainless steel version see part no. 41840.W0002- .W0005.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com