Toggle Clamps
push-pull type - compact
Price & Availability | Article | Size | Type | Clamping screw | F1 kN | F2 kN | d1 | d2 | d3 | h1 | h2 | ||||||||||||||||||
42000.W0000 | 0 | With Bracket | M 4x20 | 0.8 | 0.8 | M10x1,0 | 6.5 | 4.5 | 49.3 | 12 | |||||||||||||||||||
£ 53.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 0 Type With Bracket Clamping screw M 4x20 F1
kN 0.8 F2
kN 0.8 d1 M10x1,0 d2 6.5 d3 4.5 h1 49.3 h2 12 | |||||||||||||||||||||||||||||
42000.W0001 | 1 | With Bracket | M 4x20 | 1.0 | 1.0 | M12x1,5 | 8.0 | 4.5 | 60.5 | 15 | |||||||||||||||||||
£ 57.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 1 Type With Bracket Clamping screw M 4x20 F1
kN 1.0 F2
kN 1.0 d1 M12x1,5 d2 8.0 d3 4.5 h1 60.5 h2 15 | |||||||||||||||||||||||||||||
42000.W0002 | 2 | With Bracket | M 6x25 | 2.0 | 2.0 | M16x1,5 | 10.0 | 5.6 | 85.5 | 20 | |||||||||||||||||||
£ 62.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 Type With Bracket Clamping screw M 6x25 F1
kN 2.0 F2
kN 2.0 d1 M16x1,5 d2 10.0 d3 5.6 h1 85.5 h2 20 | |||||||||||||||||||||||||||||
42000.W0003 | 3 | With Bracket | M 8x35 | 2.5 | 2.5 | M20x1,5 | 12.0 | 6.5 | 108.0 | 25 | |||||||||||||||||||
£ 71.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 Type With Bracket Clamping screw M 8x35 F1
kN 2.5 F2
kN 2.5 d1 M20x1,5 d2 12.0 d3 6.5 h1 108.0 h2 25 | |||||||||||||||||||||||||||||
42000.W0005 | 5 | With Bracket | M12x50 | 4.5 | 4.5 | M24x1,5 | 16.0 | 8.5 | 129.5 | 30 | |||||||||||||||||||
£ 107.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 5 Type With Bracket Clamping screw M12x50 F1
kN 4.5 F2
kN 4.5 d1 M24x1,5 d2 16.0 d3 8.5 h1 129.5 h2 30 | |||||||||||||||||||||||||||||
42000.W0006 | 5-M27 | With Bracket | M12x50 | 4.5 | 4.5 | M27x2,0 | 16.0 | 8.5 | 129.5 | 30 | |||||||||||||||||||
£ 136.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 5-M27 Type With Bracket Clamping screw M12x50 F1
kN 4.5 F2
kN 4.5 d1 M27x2,0 d2 16.0 d3 8.5 h1 129.5 h2 30 | |||||||||||||||||||||||||||||
42000.W0010 | 0 | W/o Bracket | M 4x20 | 0.8 | 0.8 | M10x1,0 | 6.5 | - | 37.0 | - | |||||||||||||||||||
£ 50.50 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 0 Type W/o Bracket Clamping screw M 4x20 F1
kN 0.8 F2
kN 0.8 d1 M10x1,0 d2 6.5 d3 - h1 37.0 h2 - | |||||||||||||||||||||||||||||
42000.W0011 | 1 | W/o Bracket | M 4x20 | 1.0 | 1.0 | M12x1,5 | 8.0 | - | 45.5 | - | |||||||||||||||||||
£ 58.45 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 1 Type W/o Bracket Clamping screw M 4x20 F1
kN 1.0 F2
kN 1.0 d1 M12x1,5 d2 8.0 d3 - h1 45.5 h2 - | |||||||||||||||||||||||||||||
42000.W0012 | 2 | W/o Bracket | M 6x25 | 2.0 | 2.0 | M16x1,5 | 10.0 | - | 66.0 | - | |||||||||||||||||||
£ 61.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 Type W/o Bracket Clamping screw M 6x25 F1
kN 2.0 F2
kN 2.0 d1 M16x1,5 d2 10.0 d3 - h1 66.0 h2 - | |||||||||||||||||||||||||||||
42000.W0013 | 3 | W/o Bracket | M 8x35 | 2.5 | 2.5 | M20x1,5 | 12.0 | - | 82.5 | - | |||||||||||||||||||
£ 71.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 Type W/o Bracket Clamping screw M 8x35 F1
kN 2.5 F2
kN 2.5 d1 M20x1,5 d2 12.0 d3 - h1 82.5 h2 - | |||||||||||||||||||||||||||||
42000.W0015 | 5 | W/o Bracket | M12x50 | 4.5 | 4.5 | M24x1,5 | 16.0 | - | 99.0 | - | |||||||||||||||||||
£ 119.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 5 Type W/o Bracket Clamping screw M12x50 F1
kN 4.5 F2
kN 4.5 d1 M24x1,5 d2 16.0 d3 - h1 99.0 h2 - | |||||||||||||||||||||||||||||
42000.W0016 | 5-M27 | W/o Bracket | M12x50 | 4.5 | 4.5 | M27x2,0 | 16.0 | - | 99.0 | - | |||||||||||||||||||
£ 120.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 5-M27 Type W/o Bracket Clamping screw M12x50 F1
kN 4.5 F2
kN 4.5 d1 M27x2,0 d2 16.0 d3 - h1 99.0 h2 - |
Price & Availability | Article | Weight g | l1 | l2 | l3 min. | l3 max. | l4 min. | l4 max. | l5 | l6 | l7 | l8 | w1 | w2 | Stroke s1 | ||||||||||||||||||
42000.W0000 | 65 | 66.5 | 54.0 | 17.0 | 33.0 | 12 | 20 | 16 | 13 | 10 | 6.5 | 25 | 16.0 | 16 | |||||||||||||||||||
£ 53.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 65 l1 66.5 l2 54.0 l3
min. 17.0 l3
max. 33.0 l4
min. 12 l4
max. 20 l5 16 l6 13 l7 10 l8 6.5 w1 25 w2 16.0 Stroke s1 16 | |||||||||||||||||||||||||||||||||
42000.W0001 | 125 | 91.0 | 74.0 | 24.5 | 44.5 | 12 | 20 | 20 | 20 | 16 | 7.0 | 30 | 16,0-19,5 | 20 | |||||||||||||||||||
£ 57.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 125 l1 91.0 l2 74.0 l3
min. 24.5 l3
max. 44.5 l4
min. 12 l4
max. 20 l5 20 l6 20 l7 16 l8 7.0 w1 30 w2 16,0-19,5 Stroke s1 20 | |||||||||||||||||||||||||||||||||
42000.W0002 | 245 | 114.0 | 105.0 | 32.5 | 58.5 | 17 | 25 | 34 | 20 | 19 | 12.5 | 50 | 31,8- 36,0 | 26 | |||||||||||||||||||
£ 62.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 245 l1 114.0 l2 105.0 l3
min. 32.5 l3
max. 58.5 l4
min. 17 l4
max. 25 l5 34 l6 20 l7 19 l8 12.5 w1 50 w2 31,8- 36,0 Stroke s1 26 | |||||||||||||||||||||||||||||||||
42000.W0003 | 445 | 140.0 | 127.5 | 37.0 | 69.0 | 22 | 35 | 30 | 30 | 22 | 13.0 | 60 | 29,5-42,5 | 32 | |||||||||||||||||||
£ 71.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 445 l1 140.0 l2 127.5 l3
min. 37.0 l3
max. 69.0 l4
min. 22 l4
max. 35 l5 30 l6 30 l7 22 l8 13.0 w1 60 w2 29,5-42,5 Stroke s1 32 | |||||||||||||||||||||||||||||||||
42000.W0005 | 880 | 171.5 | 158.0 | 41.5 | 81.5 | 30 | 50 | 35 | 50 | 25 | 15.5 | 65 | 29,0-46,0 | 40 | |||||||||||||||||||
£ 107.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 880 l1 171.5 l2 158.0 l3
min. 41.5 l3
max. 81.5 l4
min. 30 l4
max. 50 l5 35 l6 50 l7 25 l8 15.5 w1 65 w2 29,0-46,0 Stroke s1 40 | |||||||||||||||||||||||||||||||||
42000.W0006 | 900 | 171.5 | 158.0 | 41.5 | 81.5 | 30 | 50 | 35 | 50 | 25 | 15.5 | 65 | 29,0-46,0 | 40 | |||||||||||||||||||
£ 136.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 900 l1 171.5 l2 158.0 l3
min. 41.5 l3
max. 81.5 l4
min. 30 l4
max. 50 l5 35 l6 50 l7 25 l8 15.5 w1 65 w2 29,0-46,0 Stroke s1 40 | |||||||||||||||||||||||||||||||||
42000.W0010 | 60 | 66.5 | 54.0 | 10.5 | 26.5 | 12 | 20 | - | 13 | 10 | - | 17 | - | 16 | |||||||||||||||||||
£ 50.50 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 60 l1 66.5 l2 54.0 l3
min. 10.5 l3
max. 26.5 l4
min. 12 l4
max. 20 l5 - l6 13 l7 10 l8 - w1 17 w2 - Stroke s1 16 | |||||||||||||||||||||||||||||||||
42000.W0011 | 100 | 91.0 | 74.0 | 17.5 | 37.5 | 12 | 20 | - | 20 | 16 | - | 19 | - | 20 | |||||||||||||||||||
£ 58.45 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 100 l1 91.0 l2 74.0 l3
min. 17.5 l3
max. 37.5 l4
min. 12 l4
max. 20 l5 - l6 20 l7 16 l8 - w1 19 w2 - Stroke s1 20 | |||||||||||||||||||||||||||||||||
42000.W0012 | 245 | 114.0 | 105.0 | 20.0 | 46.0 | 17 | 25 | - | 20 | 19 | - | 24 | - | 26 | |||||||||||||||||||
£ 61.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 245 l1 114.0 l2 105.0 l3
min. 20.0 l3
max. 46.0 l4
min. 17 l4
max. 25 l5 - l6 20 l7 19 l8 - w1 24 w2 - Stroke s1 26 | |||||||||||||||||||||||||||||||||
42000.W0013 | 330 | 140.0 | 127.0 | 24.0 | 56.0 | 22 | 35 | - | 30 | 22 | - | 30 | - | 32 | |||||||||||||||||||
£ 71.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 330 l1 140.0 l2 127.0 l3
min. 24.0 l3
max. 56.0 l4
min. 22 l4
max. 35 l5 - l6 30 l7 22 l8 - w1 30 w2 - Stroke s1 32 | |||||||||||||||||||||||||||||||||
42000.W0015 | 700 | 171.5 | 158.0 | 26.5 | 66.5 | 30 | 50 | - | 50 | 25 | - | 36 | - | 40 | |||||||||||||||||||
£ 119.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 700 l1 171.5 l2 158.0 l3
min. 26.5 l3
max. 66.5 l4
min. 30 l4
max. 50 l5 - l6 50 l7 25 l8 - w1 36 w2 - Stroke s1 40 | |||||||||||||||||||||||||||||||||
42000.W0016 | 720 | 171.5 | 158.0 | 26.5 | 66.5 | 30 | 50 | - | 50 | 25 | - | 41 | - | 40 | |||||||||||||||||||
£ 120.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 720 l1 171.5 l2 158.0 l3
min. 26.5 l3
max. 66.5 l4
min. 30 l4
max. 50 l5 - l6 50 l7 25 l8 - w1 41 w2 - Stroke s1 40 |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw no. 45020 (with rubber pad).
Temperature range -10°C to +80°C.
For stainless steel version see part no. 41890.W0000- .W0003.