Toggle Clamps
push-pull type - compact
Price & Availability | Article | Size | Clamping screw d1 | F1 kN | F2 kN | d2 | d3 | h1 | h2 | l1 | l2 | |||||||||||||||
42050.W0003 | 3 | M 8x35 | 4 | 4 | 12 | 6.5 | 116.0 | 30 | 139 | 135 | ||||||||||||||||
£ 90.04 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 Clamping screw d1 M 8x35 F1
kN 4 F2
kN 4 d2 12 d3 6.5 h1 116.0 h2 30 l1 139 l2 135 | ||||||||||||||||||||||||||
42050.W0005 | 5 | M12x50 | 10 | 10 | 16 | 8.5 | 137.5 | 38 | 174 | 156 | ||||||||||||||||
£ 132.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 5 Clamping screw d1 M12x50 F1
kN 10 F2
kN 10 d2 16 d3 8.5 h1 137.5 h2 38 l1 174 l2 156 | ||||||||||||||||||||||||||
42050.W0007 | 7 | M12x50 | 25 | 25 | 22 | 11.0 | 179.0 | 55 | 218 | 192 | ||||||||||||||||
£ 261.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 7 Clamping screw d1 M12x50 F1
kN 25 F2
kN 25 d2 22 d3 11.0 h1 179.0 h2 55 l1 218 l2 192 |
Price & Availability | Article | Weight g | l3 | l4 | l5 min. | l5 max. | l6 min. | l6 max. | l7 | l8 | w1 | w2 | Stroke s1 | |||||||||||||||
42050.W0003 | 540 | 95 | 41 | 40 | 72 | 22 | 35 | 30 | 28 | 60 | 36-44 | 32 | ||||||||||||||||
£ 90.04 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 540 l3 95 l4 41 l5
min. 40 l5
max. 72 l6
min. 22 l6
max. 35 l7 30 l8 28 w1 60 w2 36-44 Stroke s1 32 | ||||||||||||||||||||||||||||
42050.W0005 | 1115 | 121 | 41 | 58 | 98 | 30 | 50 | 50 | 45 | 71 | 41-50 | 40 | ||||||||||||||||
£ 132.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1115 l3 121 l4 41 l5
min. 58 l5
max. 98 l6
min. 30 l6
max. 50 l7 50 l8 45 w1 71 w2 41-50 Stroke s1 40 | ||||||||||||||||||||||||||||
42050.W0007 | 2840 | 158 | 70 | 59 | 105 | 30 | 50 | 50 | 45 | 93 | 57-65 | 50 | ||||||||||||||||
£ 261.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 2840 l3 158 l4 70 l5
min. 59 l5
max. 105 l6
min. 30 l6
max. 50 l7 50 l8 45 w1 93 w2 57-65 Stroke s1 50 |
Base: cast iron, malleable, varnished.
Lever and push rod: zinc plated, passivated and tempered.
Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw and rubber nose.
Temperature range -10°C to +80°C.