Stainless Low Cost Rod Ends
maintenance free stainless
| Price & Availability | CAD | Article | Thread hand | d1 tol. H7 | l1 | d2 | d3 | d4 | d5 | ||||||||||||||||||
| 65726.W0005 | Right | 5 | 36 | M 5 | 11 | 18 | 8.5 | ||||||||||||||||||||
£ 10.17 per unit (click for quantity discounts) Ready to despatch 441 Need more? Please call us.
Thread hand Right d1
tol. H7 5 l1 36 d2 M 5 d3 11 d4 18 d5 8.5 | |||||||||||||||||||||||||||
| 65726.W0006 | Right | 6 | 40 | M 6 | 13 | 20 | 10.0 | ||||||||||||||||||||
£ 11.88 per unit (click for quantity discounts) Ready to despatch 450 Need more? Please call us.
Thread hand Right d1
tol. H7 6 l1 40 d2 M 6 d3 13 d4 20 d5 10.0 | |||||||||||||||||||||||||||
| 65726.W0008 | Right | 8 | 48 | M 8 | 16 | 24 | 12.5 | ||||||||||||||||||||
£ 27.17 per unit (click for quantity discounts) Ready to despatch 978 Need more? Please call us.
Thread hand Right d1
tol. H7 8 l1 48 d2 M 8 d3 16 d4 24 d5 12.5 | |||||||||||||||||||||||||||
| 65726.W0010 | Right | 10 | 57 | M 10 | 19 | 28 | 15.0 | ||||||||||||||||||||
£ 31.60 per unit (click for quantity discounts) Ready to despatch 1723 Need more? Please call us.
Thread hand Right d1
tol. H7 10 l1 57 d2 M 10 d3 19 d4 28 d5 15.0 | |||||||||||||||||||||||||||
| 65726.W0012 | Right | 12 | 66 | M 12 | 22 | 32 | 17.5 | ||||||||||||||||||||
£ 37.39 per unit (click for quantity discounts) Ready to despatch 1819 Need more? Please call us.
Thread hand Right d1
tol. H7 12 l1 66 d2 M 12 d3 22 d4 32 d5 17.5 | |||||||||||||||||||||||||||
| 65726.W0016 | Right | 16 | 85 | M 16 | 27 | 42 | 22.0 | ||||||||||||||||||||
£ 56.23 per unit (click for quantity discounts) Ready to despatch 102 Need more? Please call us.
Thread hand Right d1
tol. H7 16 l1 85 d2 M 16 d3 27 d4 42 d5 22.0 | |||||||||||||||||||||||||||
| 65726.W0505 | Left | 5 | 36 | M 5 | 11 | 18 | 8.5 | ||||||||||||||||||||
Ready to despatch 123 Need more? Please call us.
Thread hand Left d1
tol. H7 5 l1 36 d2 M 5 d3 11 d4 18 d5 8.5 | |||||||||||||||||||||||||||
| 65726.W0506 | Left | 6 | 40 | M 6 | 13 | 20 | 10.5 | ||||||||||||||||||||
£ 23.46 per unit (click for quantity discounts) Ready to despatch 45 Need more? Please call us.
Thread hand Left d1
tol. H7 6 l1 40 d2 M 6 d3 13 d4 20 d5 10.5 | |||||||||||||||||||||||||||
| 65726.W0508 | Left | 8 | 48 | M 8 | 24 | 16 | 12.5 | ||||||||||||||||||||
£ 24.56 per unit (click for quantity discounts) Ready to despatch 57 Need more? Please call us.
Thread hand Left d1
tol. H7 8 l1 48 d2 M 8 d3 24 d4 16 d5 12.5 | |||||||||||||||||||||||||||
| 65726.W0510 | Left | 10 | 57 | M 10 | 19 | 28 | 15.0 | ||||||||||||||||||||
£ 30.24 per unit (click for quantity discounts) Ready to despatch 132 Need more? Please call us.
Thread hand Left d1
tol. H7 10 l1 57 d2 M 10 d3 19 d4 28 d5 15.0 | |||||||||||||||||||||||||||
| 65726.W0512 | Left | 12 | 66 | M 12 | 22 | 32 | 17.5 | ||||||||||||||||||||
£ 35.78 per unit (click for quantity discounts) Ready to despatch 137 Need more? Please call us.
Thread hand Left d1
tol. H7 12 l1 66 d2 M 12 d3 22 d4 32 d5 17.5 | |||||||||||||||||||||||||||
| 65726.W0516 | Left | 16 | 85 | M 16 | 27 | 42 | 22.0 | ||||||||||||||||||||
£ 57.09 per unit (click for quantity discounts) Ready to despatch 126 Need more? Please call us.
Thread hand Left d1
tol. H7 16 l1 85 d2 M 16 d3 27 d4 42 d5 22.0 | |||||||||||||||||||||||||||
| Price & Availability | CAD | Article | Weight g | l2 | l3 | w1 | w2 | A/F | a ยฐ | Static load C0 max. kN | ||||||||||||||||||
| 65726.W0005 | 16 | 27 | 10 | 8 | 6.00 | 9 | 13 | 4.8 | ||||||||||||||||||||
£ 10.17 per unit (click for quantity discounts) Ready to despatch 441 Need more? Please call us.
Weight
g 16 l2 27 l3 10 w1 8 w2 6.00 A/F 9 a
ยฐ 13 Static load C0
max.
kN 4.8 | ||||||||||||||||||||||||||||
| 65726.W0006 | 22 | 30 | 12 | 9 | 6.75 | 11 | 13 | 6.2 | ||||||||||||||||||||
£ 11.88 per unit (click for quantity discounts) Ready to despatch 450 Need more? Please call us.
Weight
g 22 l2 30 l3 12 w1 9 w2 6.75 A/F 11 a
ยฐ 13 Static load C0
max.
kN 6.2 | ||||||||||||||||||||||||||||
| 65726.W0008 | 47 | 36 | 16 | 12 | 9.00 | 14 | 14 | 10.3 | ||||||||||||||||||||
£ 27.17 per unit (click for quantity discounts) Ready to despatch 978 Need more? Please call us.
Weight
g 47 l2 36 l3 16 w1 12 w2 9.00 A/F 14 a
ยฐ 14 Static load C0
max.
kN 10.3 | ||||||||||||||||||||||||||||
| 65726.W0010 | 77 | 43 | 20 | 14 | 10.50 | 17 | 13 | 14.4 | ||||||||||||||||||||
£ 31.60 per unit (click for quantity discounts) Ready to despatch 1723 Need more? Please call us.
Weight
g 77 l2 43 l3 20 w1 14 w2 10.50 A/F 17 a
ยฐ 13 Static load C0
max.
kN 14.4 | ||||||||||||||||||||||||||||
| 65726.W0012 | 100 | 50 | 22 | 16 | 12.00 | 19 | 13 | 19.2 | ||||||||||||||||||||
£ 37.39 per unit (click for quantity discounts) Ready to despatch 1819 Need more? Please call us.
Weight
g 100 l2 50 l3 22 w1 16 w2 12.00 A/F 19 a
ยฐ 13 Static load C0
max.
kN 19.2 | ||||||||||||||||||||||||||||
| 65726.W0016 | 220 | 64 | 28 | 21 | 15.00 | 22 | 15 | 31.2 | ||||||||||||||||||||
£ 56.23 per unit (click for quantity discounts) Ready to despatch 102 Need more? Please call us.
Weight
g 220 l2 64 l3 28 w1 21 w2 15.00 A/F 22 a
ยฐ 15 Static load C0
max.
kN 31.2 | ||||||||||||||||||||||||||||
| 65726.W0505 | 16 | 27 | 10 | 8 | 6.00 | 9 | 13 | 4.8 | ||||||||||||||||||||
Ready to despatch 123 Need more? Please call us.
Weight
g 16 l2 27 l3 10 w1 8 w2 6.00 A/F 9 a
ยฐ 13 Static load C0
max.
kN 4.8 | ||||||||||||||||||||||||||||
| 65726.W0506 | 22 | 30 | 12 | 9 | 6.75 | 11 | 13 | 6.2 | ||||||||||||||||||||
£ 23.46 per unit (click for quantity discounts) Ready to despatch 45 Need more? Please call us.
Weight
g 22 l2 30 l3 12 w1 9 w2 6.75 A/F 11 a
ยฐ 13 Static load C0
max.
kN 6.2 | ||||||||||||||||||||||||||||
| 65726.W0508 | 47 | 36 | 16 | 12 | 9.00 | 14 | 14 | 10.3 | ||||||||||||||||||||
£ 24.56 per unit (click for quantity discounts) Ready to despatch 57 Need more? Please call us.
Weight
g 47 l2 36 l3 16 w1 12 w2 9.00 A/F 14 a
ยฐ 14 Static load C0
max.
kN 10.3 | ||||||||||||||||||||||||||||
| 65726.W0510 | 77 | 43 | 20 | 14 | 10.50 | 17 | 13 | 14.4 | ||||||||||||||||||||
£ 30.24 per unit (click for quantity discounts) Ready to despatch 132 Need more? Please call us.
Weight
g 77 l2 43 l3 20 w1 14 w2 10.50 A/F 17 a
ยฐ 13 Static load C0
max.
kN 14.4 | ||||||||||||||||||||||||||||
| 65726.W0512 | 100 | 50 | 22 | 16 | 12.00 | 19 | 13 | 19.2 | ||||||||||||||||||||
£ 35.78 per unit (click for quantity discounts) Ready to despatch 137 Need more? Please call us.
Weight
g 100 l2 50 l3 22 w1 16 w2 12.00 A/F 19 a
ยฐ 13 Static load C0
max.
kN 19.2 | ||||||||||||||||||||||||||||
| 65726.W0516 | 220 | 64 | 28 | 21 | 15.00 | 22 | 15 | 31.2 | ||||||||||||||||||||
£ 57.09 per unit (click for quantity discounts) Ready to despatch 126 Need more? Please call us.
Weight
g 220 l2 64 l3 28 w1 21 w2 15.00 A/F 22 a
ยฐ 15 Static load C0
max.
kN 31.2 | ||||||||||||||||||||||||||||
Housing: stainless steel (AISI 303)
Ball: Stainless steel, hardened ground and polished stainless steel bearing rings
Standard thread is right hand thread, series K, maintenance free.