Ball Lock Pin, Key Ring
self-locking
| Price & Availability | CAD | Article | Load capacity max. N | Weight g | ||||||||||||||||||
| 33178.W0905 | 30 | 15 | ||||||||||||||||||||
£ 21.28 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Load capacity
max.
N 30 Weight
g 15 | ||||||||||||||||||||||
Pin & Bush: stainless steel 1.4305 (AISI 303).
Ball: stainless steel 1.3541
Ring & Spring: stainless steel.
Pressing = unlocking
Releasing = locking.
Temperature resistance up to max. 250 °C.
For lanyards & retaining cables see part no. 33250.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com