Ball Lock Pin, Key Ring
self-locking
Units | Price/unit after discount | Applied Discount |
1-9 | £ 19.87 | 0% |
10-19 | £ 17.88 | 10% |
20-49 | £ 16.89 | 15% |
50-99 | £ 15.90 | 20% |
100+ | £ 13.91 | 30% |
Pin & Bush: stainless steel 1.4305 (AISI 303).
Ball: stainless steel 1.3541
Ring & Spring: stainless steel.
Pressing = unlocking
Releasing = locking.
Temperature resistance up to max. 250 °C.
For lanyards & retaining cables see part no. 33250.