Ball Lock Pin, Key Ring
self-locking
Price & Availability | Article | Load capacity max. N | Weight g | ||||||||||||||||||
33178.W0905 | 30 | 15 | |||||||||||||||||||
£ 19.87 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load capacity
max.
N 30 Weight
g 15 |
Pin & Bush: stainless steel 1.4305 (AISI 303).
Ball: stainless steel 1.3541
Ring & Spring: stainless steel.
Pressing = unlocking
Releasing = locking.
Temperature resistance up to max. 250 °C.
For lanyards & retaining cables see part no. 33250.