| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 67.20 | 0% |
| 5-9 | £ 63.84 | 5% |
| 10-19 | £ 60.48 | 10% |
| 20-49 | £ 57.12 | 15% |
| 50+ | £ 50.40 | 25% |
Body: steel, hardened and blackened.
Screw: steel, eccentric, heat treated (10,9) and blackened.
Hexagon clamps actuated by means of an eccentric screw (provided). Available with either smooth or ribbed faces.
Max. clamping section is 25mm. Each of the clamp's faces increases the distance from the centre line by 1mm, thus workpieces of varying sizes can be held using just one clamp and is actuated by a simple rotation of the clamp face.
Reorder screw 12112.W0512.